MAX2264EVKIT

MAX2264、MAX2265、MAX2266评估板


点击查看特定型号的库存状况。

说明

The MAX2264/MAX2265/MAX2266 evaluation kits (EV kits) simplify evaluation of the MAX2264/MAX2265/MAX2266 power amplifiers (PAs), which are designed for operation in IS-98-based CDMA, IS-136-based TDMA, and PDC cellular phones operating in the 900MHz range. The kits enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with either the MAX2264, MAX2265 or MAX2266 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. These EV kits are capable of operating at RF frequencies from 750MHz to 1000MHz with the appropriate matching components.

关键特性

  • Easy Evaluation of MAX2264/MAX2265/MAX2266
  • +2.7V to +5V Single-Supply Operation
  • RF Input/Output Matched for 824MHz to 849MHz Operation
  • All Matching Components Included

应用

  • 双向寻呼器
  • 蜂窝波段CDMA Dual Mode™电话
  • 蜂窝波段TDMA Dual Mode™电话
  • 双模电话
  • PDC
  • 功放模块

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南