MAX2251EVKIT

MAX2251评估板


点击查看特定型号的库存状况。

说明

The MAX2251 evaluation kit (EV kit) simplifies evaluation of the MAX2251 power amplifier (PA), which is designed for operation in IS-136-based TDMA and AMPS. The kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal input and output use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with the MAX2251 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. The EV kit is capable of operating at RF frequencies from 750MHz to 1000MHz with the appropriate matching components.

关键特性

  • Easy Evaluation of MAX2251
  • +2.8V to +4.5V Single-Supply Operation
  • RF Input/Output Matched for 824MHz to 849MHz Operation
  • Fully Assembled and Tested

应用

  • 蜂窝电话基站
  • 蜂窝电话
  • 无绳电话
  • 寻呼机
  • 无线局域网(WLAN)
  • 无线本地环路(WLL)

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南