MAX2248EVKIT

Evaluation Kit for the MAX2248


点击查看特定型号的库存状况。

说明

The MAX2248 evaluation kit (EVkit) simplifies evaluation of the MAX2248 power amplifier (PA). It enables testing of the device’s RF performance and requires no additional support circuitry. The EV kit’s signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2248 EV kit is assembled with a MAX2248 and incorporates output-matching components optimized for 1880MHz to 1930MHz.

关键特性

  • Easy Evaluation of the MAX2248
  • +2.7V to +5V Single-Supply Operation
  • RF Output Matched for operation from 1880MHz to 1930MHz.
  • Jumpers for Digital Power Control and Shutdown
  • All Critical Peripheral Components Included

应用

  • null

技术资料

应用笔记 6443 Tuning the MAX2248 for 2.4GHz Applications

质量和环境数据

无铅封装的锡(Sn)晶须报告

工具和模型

  • MAX2248 Gerber File
  • 型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm


    类型 编号 PDF 标题
    应用笔记 6443 Tuning the MAX2248 for 2.4GHz Applications