MAX2235EVKIT

MAX2235评估板


点击查看特定型号的库存状况。

说明

The MAX2235 evaluation kit (EV kit) simplifies evaluation of the MAX2235 power amplifier (PA). It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2235 EV kit is assembled with a MAX2235 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. All matching components may be changed to work at RF frequencies from 800MHz to 1000MHz.

关键特性

  • Easy Evaluation of MAX2235
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched for Operation from 824MHz to 849MHz
  • All Critical Peripheral Components Included

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南

质量和环境数据

无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料

类型 编号 PDF 标题
设计指南 5100 RF和混合信号PCB的一般布局指南