MAX3885EVKIT

MAX3885评估板


点击查看特定型号的库存状况。

说明

The MAX3885 evaluation kit (EV kit) simplifies evaluation of the MAX3885 2.488Gbps, SDH/SONET 1:16 deserializer. The EV kit requires only a single +3.3V supply and includes all the external components necessary to interface with 3.3V PECL and LVDS logic. The board can be connected directly to the output of a clock-and-data-recovery circuit (such as the MAX3875) and to the input of an LVDS device (such as an overhead termination circuit). A signal generator or stimulus system can be used with an oscilloscope to evaluate the MAX3885's basic functionality.

关键特性

  • Single +3.3V Supply
  • Inputs and Outputs Terminated for Interfacing with 3.3V PECL and LVDS Logic
  • Fully Assembled and Tested Surface-Mount Board

应用

  • 2.488Gbps SDH/SONET传输系统
  • 上/下路复用器
  • 数字交叉连接
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料