MAX3878EVKIT

MAX3877、MAX3878评估板


点击查看特定型号的库存状况。

说明

The MAX3877/MAX3878 evaluation kits (EV kits) simplify evaluation of the MAX3877/MAX3878 2.5Gbps clock-recovery and data-retiming ICs. These EV kits enable testing of all MAX3877 and MAX3878 functions. SMA connectors are provided for the differential inputs and outputs.

The MAX3877 has CML outputs and the MAX3878 has PECL outputs. Both the MAX3877 and MAX3878 EV kits come complete with on-board output structures to allow direct connection to 50Ω oscilloscopes and test equipment.

关键特性

  • SMA Connections for All High-Speed I/Os
  • Test Points for Monitoring active-low LOL and LOS
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

应用

  • 数码相机
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料