回到顶部
产品详情
The MAX3876 evaluation kit (EV kit) simplifies evaluation of the MAX3876 2.5Gbps clock-recovery and data-retiming IC. The EV kit enables testing of all MAX3876 functions. SMA connectors are provided for the differential CML data and clock outputs, as well as for system loopback functions.
The MAX3876 EV kit comes configured for +3.3V operation and consumes approximately 140mA.
The MAX3876 EV kit comes configured for +3.3V operation and consumes approximately 140mA.
主要特征
- SMA Connections for All System I/Os
- Test Point for Monitoring Loss-of-Lock (LOL)
- Single +3.3V Power-Supply Operation
- Fully Assembled and Tested
应用/用途
- 2.488Gbps ATM接收器
- 上/下路复用器
- 数字交叉连接
- 数字视频传输
- 机架内/子机架互连
- SDH/SONET接收器与再生器
- SDH/SONET测试设备
技术文档
数据资料 | MAX3876评估板 | Mar 03, 2000 |
单击下面的标题以查看详情页面
/cn/design/design-tools/ee-sim.html?
参量
主要特征
- SMA Connections for All System I/Os
- Test Point for Monitoring Loss-of-Lock (LOL)
- Single +3.3V Power-Supply Operation
- Fully Assembled and Tested
应用/用途
- 2.488Gbps ATM接收器
- 上/下路复用器
- 数字交叉连接
- 数字视频传输
- 机架内/子机架互连
- SDH/SONET接收器与再生器
- SDH/SONET测试设备
描述
The MAX3876 evaluation kit (EV kit) simplifies evaluation of the MAX3876 2.5Gbps clock-recovery and data-retiming IC. The EV kit enables testing of all MAX3876 functions. SMA connectors are provided for the differential CML data and clock outputs, as well as for system loopback functions.
The MAX3876 EV kit comes configured for +3.3V operation and consumes approximately 140mA.
The MAX3876 EV kit comes configured for +3.3V operation and consumes approximately 140mA.
技术文档
数据资料 | MAX3876评估板 | Mar 03, 2000 |