MAX3840EVKIT

MAX3840评估板


点击查看特定型号的库存状况。

说明

The MAX3840 evaluation kit (EV kit) is a surface-mount demonstration board that provides easy evaluation of the MAX3840 2.7Gbps, dual 2x2 crosspoint switch. The board includes an extra transmission line for calibration purposes.

The MAX3840 EV kit is fully assembled and tested.

关键特性

  • Fully Assembled and Tested Surface-Mount Board
  • +3.3V Single Supply
  • Includes Transmission Line for Calibration
  • Part Assembled in a 32-pin QFN Exposed-Pad (EP) Package

应用

  • 高速接入(电信)
  • 电信交换机
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料