MAX3761EVKIT

MAX3761评估板


点击查看特定型号的库存状况。

说明

The MAX3761 evaluation kit (EV kit) simplifies evaluation of the MAX3761 limiting amplifier. It allows easy programming of the loss-of-signal (LOS) threshold. The board layout provides for multiple termination configurations. The circuit includes space for the MAX3760 preamplifier and user-supplied photodiode. Adding these two components to the MAX3761 forms a complete fiber optic receiver.

关键特性

  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Multiple Output Terminations
  • Circuit Includes MAX3760 Preamplifier*
  • Socket for User-Supplied Photodiode Signal Source
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料