MAX3750EVKIT

MAX3750、MAX3751评估板


点击查看特定型号的库存状况。

说明

The MAX3750 evaluation kit (EV kit) simplifies evaluation of the MAX3750/MAX3751 port bypass ICs. It provides impedance transformation networks that allow interface with standard 50Ω test equipment.

This fully assembled and tested EV kit includes a jumper to facilitate signal flow selection, and a calibration circuit that allows accurate jitter measurement.

关键特性

  • Interfaces with 50Ω Systems
  • Fully Assembled and Tested
  • Calibration Circuit for Accurate Jitter Measurement

应用

  • 1.0625Gbps光纤信道仲裁环路
  • 2.125Gbps光纤通道仲裁环路
  • 大容量存储系统
  • RAID/JBOD应用
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料