MAX3691EVKIT

MAX3691评估板


点击查看特定型号的库存状况。

说明

The MAX3691 evaluation kit (EV kit) simplifies evaluation of the MAX3691 622Mbps, SDH/SONET 4:1 serializer. This EV kit requires a single +3.3V supply and includes the external components necessary to observe the PECL serial-data output on a 50Ω input oscilloscope.

The serial-data output termination can be modified easily to suit other logic interfaces, such as 3.3V PECL, high impedance, or ECL inputs. To evaluate the MAX3691's basic functioning, connect the board directly to the outputs of an LVDS device (such as an overhead-generation circuit) or to a signal generator.

关键特性

  • Single +3.3V Supply
  • Output Terminated for Interfacing with a 50Ω Oscilloscope Input
  • Fully Tested and Assembled

应用

  • 622Mbps ATM/SONET接入节点
  • 622Mbps SDH/SONET传输系统
  • 上/下路复用器
  • 数字交叉连接
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料