回到顶部

产品详情

The MAX3680 evaluation kit (EV kit) simplifies evaluation of the MAX3680 622Mbps, SDH/SONET 1:8 deserializer. The EV kit requires only a +3.3V supply, and includes all the external components necessary to interface with 3.3V PECL/TTL logic. The board can be connected directly to the output of a clock-and-data-recovery circuit (such as the MAX3675) and to the TTL input of an overhead termination circuit. It can also be used with a signal generator and an oscilloscope to evaluate the MAX3680's basic functionality.

主要特征

  • Single +3.3V Supply
  • Inputs Terminated for Interfacing with 3.3V PECL
  • Outputs Configured for 50Ω or High-Impedance Interface
  • Fully Assembled and Tested

应用/用途

  • 622Mbps ATM/SONET接入节点
  • 622Mbps SDH/SONET传输系统
  • 上/下路复用器
  • 数字交叉连接

技术文档

数据资料 MAX3680评估板 Mar 01, 1997

设计与质量

单击下面的标题以查看详情页面

/cn/design/design-tools/ee-sim.html?

支持和培训

在Maxim的知识库中搜索您所需的答案。

过滤搜索

Maxim专业的应用工程师团队也可以为您解答技术问题,请 访问Maxim的 支持中心

参量

主要特征

  • Single +3.3V Supply
  • Inputs Terminated for Interfacing with 3.3V PECL
  • Outputs Configured for 50Ω or High-Impedance Interface
  • Fully Assembled and Tested

应用/用途

  • 622Mbps ATM/SONET接入节点
  • 622Mbps SDH/SONET传输系统
  • 上/下路复用器
  • 数字交叉连接

描述

The MAX3680 evaluation kit (EV kit) simplifies evaluation of the MAX3680 622Mbps, SDH/SONET 1:8 deserializer. The EV kit requires only a +3.3V supply, and includes all the external components necessary to interface with 3.3V PECL/TTL logic. The board can be connected directly to the output of a clock-and-data-recovery circuit (such as the MAX3675) and to the TTL input of an overhead termination circuit. It can also be used with a signal generator and an oscilloscope to evaluate the MAX3680's basic functionality.

技术文档

数据资料 MAX3680评估板 Mar 01, 1997

支持和培训

在Maxim的知识库中搜索您所需的答案。

过滤搜索

Maxim专业的应用工程师团队也可以为您解答技术问题,请 访问Maxim的 支持中心