MAX3668EVKIT

MAX3668评估板


点击查看特定型号的库存状况。

说明

The MAX3668 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical or electrical evaluation of the MAX3668. Although the MAX3668 evaluation kit is shipped in the electrical configuration, this data sheet also provides configuration instructions for optical operation.

关键特性

  • Fully Assembled and Tested
  • +3.3V to +5.0V Operation
  • Input Termination Provided On-Board
  • Independent Electrical Monitoring of Modulation and Bias Currents

应用

  • 622Mbps SDH/SONET接入节点
  • 激光驱动器发送器
  • 段再生器
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料