MAX3510EVKIT

MAX3510评估板


点击查看特定型号的库存状况。

说明

The MAX3510 evaluation kit (EV kit) simplifies evaluation of the MAX3510 CATV upstream amplifier. The kit includes a serial data interface, which can be programmed via the parallel port of a standard PC. Software (DOS and Windows®) is included to facilitate this function. This software allows the user to program both the gain and transmit modes through a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit contains a series 24Ω resistor that increases the load on the output transformer to 75Ω nominal when using 50Ω test equipment.

关键特性

  • Single +5V Operation
  • Output Level Range from <8dBmV to 64dBmV
  • Gain Programmable in 1dB Steps via Software
  • Transmit-Disable Mode
  • Two Shutdown Modes
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料