MAX3299EVKIT

MAX3289、MAX3299评估板


点击查看特定型号的库存状况。

说明

The MAX3289 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical and electrical evaluation of the MAX3289 1.25Gbps laser driver or the MAX3299 2.5Gbps laser driver in the common-anode configuration. This configuration allows evaluation of the MAX3289/MAX3299 with long-wavelength laser diodes. Long-wavelength (1310nm and greater) laser diodes are typically packaged with the laser diode's anode connected to the photodetector's cathode.

关键特性

  • Drives Common-Anode Lasers
  • Socket for Laser Insertion
  • LED Fault Indicator
  • Evaluates Either MAX3289 (installed) or MAX3299
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation-Current Temperature Coefficient
  • Configured for Electrical Operation, No Laser Necessary

应用

  • ATM LAN光发送器
  • 光纤通道光发送器
  • 千兆位以太网光发送器
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料