MAX3268EVKIT

MAX3264、MAX3265、MAX3268、MAX3269评估板


点击查看特定型号的库存状况。

说明

The MAX3264 evaluation kit (EV kit) (data rate up to 1.25Gbps) evaluates the MAX3264/MAX3268 limiting amplifiers. The MAX3265 EV kit (data rate up to 2.5Gbps) evaluates the MAX3265/MAX3269 limiting amplifiers.

These EV kits allow easy programming of the loss-of-signal (LOS) threshold and provide layout options for alternate termination configurations. The circuit includes space for a user-supplied preamplifier and photodiode pair mounted in a TO-46 can. Both EV kits have evaluation sites for a 16-pin TSSOP with electrical input, a 10-pin µMAX® with electrical input, and a 10-pin µMAX with optical input (not installed). See Figure 1 for an overview of possible configurations.

关键特性

  • Easy LOS Threshold Programming
  • Allow Alternate Output Terminations
  • Circuit Includes Space for TO-46 PIN-TIA Optical Input
  • 1.25Gbps Data Rate (MAX3264EVKIT)
  • 2.5Gbps Data Rate (MAX3265EVKIT)
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料