MAX3266EVKIT

MAX3266、MAX3267评估板


点击查看特定型号的库存状况。

说明

The MAX3266 and MAX3267 evaluation kits (EV kits) simplify evaluation of the MAX3266 and MAX3267 transimpedance preamplifiers.

The EV kits include a circuit that emulates the high- speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurements.

The MAX3266 and MAX3267 EV kits are fully assembled and tested.

关键特性

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurements

应用

  • 1Gbps至2.5Gbps光接收器
  • 光纤通道
  • 千兆位以太网
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料