回到顶部
/content/maximintegrated/zh/products/comms

Maxim的通信IC支持有线通信、电力线通信、光通信、RF通信等众多应用领域。

光通信

Maxim为各种光电产品提供最佳的物理接口,其中包括:激光驱动器、互阻放大器(TIA)、限幅放大器、时钟和数据恢复(CDR)电路、串行器和解串器等。

无线通信与RF

Maxim为您提供高性能RF功能模块和高集成度产品,以及无线及RF应用中关键无线模块的解决方案。

T/E载波与运营商通信设备

Maxim’s Ethernet-over-PDH (EoPDH) and Ethernet-over-SDH (EoSDH) mapping ICs extend ethernet LAN ...

技术文档

技术文档

*必填

Technical Documentation

技术文档

显示 10 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

精选博客

博客

MAXIM远程调谐器方案帮助简化车载音响系统设计

November 12, 2020

汽车远程调谐器方案可减少车内电缆、降低成本,并提高续航里程和无线电性能

Need to Design Small, Reliable Earbuds in a Hurry? Sometimes It Pays to Play It Cool…

March 24, 2020

See how a powerline communication management IC and a buck-boost converter team up to enable small, reliable wireless earbuds. Read the blog for insights.

Intelligent Buildings Get Smarter and Smarter

December 05, 2019

The Salesforce Tower has an intelligent, building automation technology. Learn how AI helped create a smarter and more environmentally sound building.

What Can You Create with Frequency Synthesizers?

November 12, 2019

Read this short blog post to learn how the phase-locked loop achieves variable frequency synthesis, and understand why frequency synthesizers are ubiquitous.

Tips for Choosing Precise, Power-Efficient GNSS Receivers for Location-Based Applications

April 23, 2019

Some location-based applications prioritize precision while for others, power efficiency is key. Get tips to choose the right GNSS receiver IC.

Advancing Safety and Infotainment for Cars of Today and the Future

October 10, 2017

Learn why high-speed serial links such as Maxim's Gigabit Multimedia Serial Link technology are essential for infotainment and ADAS.

SDR Baseband Processing—Flexibly and Cost-Effectively

July 26, 2017

Learn how a new stand-alone front-end tuner lets you realize the full potential of software-defined radio (SDR).

Optical Networking Technologies OFC 2017

February 28, 2017

Be sure to visit Maxim at Booth 2377 at OFC 2017 to see the latest in high-performance optical networking technology.

Reducing Component Count in Factory Automation Applications

December 13, 2016

Need to lower costs of factory automation? Maxim’s MAXREFDES117 reference design reduces component count on boards to simplify designs and save costs.


RF Power Amplifier Linearization Technology
3:40 May 16, 2016

 

特色产品

MAX3747A 155Mbps至3.2Gbps、低功耗SFP限幅放大器

MAX3747A 155Mbps至3.2Gbps、低功耗SFP限幅放大器

MAX3747A/MAX3747B是一款多速率限幅放大器,可在OC-3至OC-48同步光网络(SONET)、光纤通道和千兆位以太网光接收器中用作数据量化器。器件与Micrel Semicond...
  • 引脚兼容于Micrel SY88993V
  • 工作在155Mbps至3.2Gbps
  • 增益大于57dB
  • < 10-12 BER,2mVP-P输入幅值
  • 18mA电源电流
  • 无啁啾LOS,阈值可编程
  • 输出禁止功能
  • PECL兼容的输入

MAX2161S ISDB-T 1段和3段、低IF调谐器

MAX2161/MAX2162是针对ISDB-T 1段和3段应用而设计的低IF调谐器IC。该系列器件利用宽带下变频器直接将VHF波段和UHF波段的信号转换到低IF。其工作频率范围可延伸到170...
  • 独立的UHF (470MHz至770MHz)和VHF (170MHz至222MHz)输入
  • 1段和3段工作
  • 低噪声系数:3.9dB (典型值)
  • 高动态范围:-98dBm至0dBm
  • 高端或低端LO注入
  • 集成VCO与谐振槽路
  • 低LO相位噪声:10kHz时,典型值为-85dBc/Hz
  • 集成频率合成器
  • 集成低IF带通滤波器
  • 48dB典型镜频抑制
  • +2.7V至+3.3V单电源供电
  • 低功耗:124mW (典型值)
  • 低功耗关断模式和待机模式
  • 2线I²C兼容(MAX2161)或3线SPI/QSPI/MICROWIRE兼容(MAX2162)串行控制接口
  • 纤小的3.275mm x 3.45mm x 0.55mm晶片级封装(WLP)

MAX2161 ISDB-T 1段和3段、低IF调谐器

MAX2161/MAX2162是针对ISDB-T 1段和3段应用而设计的低IF调谐器IC。该系列器件利用宽带下变频器直接将VHF波段和UHF波段的信号转换到低IF。其工作频率范围可延伸到170...
  • 独立的UHF (470MHz至770MHz)和VHF (170MHz至222MHz)输入
  • 1段和3段工作
  • 低噪声系数:3.9dB (典型值)
  • 高动态范围:-98dBm至0dBm
  • 高端或低端LO注入
  • 集成VCO与谐振槽路
  • 低LO相位噪声:10kHz时,典型值为-85dBc/Hz
  • 集成频率合成器
  • 集成低IF带通滤波器
  • 48dB典型镜频抑制
  • +2.7V至+3.3V单电源供电
  • 低功耗:124mW (典型值)
  • 低功耗关断模式和待机模式
  • 2线I²C兼容(MAX2161)或3线SPI/QSPI/MICROWIRE兼容(MAX2162)串行控制接口
  • 纤小的3.275mm x 3.45mm x 0.55mm晶片级封装(WLP)
MAX3747B 155Mbps至3.2Gbps、低功耗SFP限幅放大器

MAX3747B 155Mbps至3.2Gbps、低功耗SFP限幅放大器

MAX3747A/MAX3747B是一款多速率限幅放大器,可在OC-3至OC-48同步光网络(SONET)、光纤通道和千兆位以太网光接收器中用作数据量化器。器件与Micrel Semicond...
  • 引脚兼容于Micrel SY88993V
  • 工作在155Mbps至3.2Gbps
  • 增益大于57dB
  • < 10-12 BER,2mVP-P输入幅值
  • 18mA电源电流
  • 无啁啾LOS,阈值可编程
  • 输出禁止功能
  • PECL兼容的输入

MAX19794EVKIT Evaluation Kit for the MAX19794

The MAX19794 evaluation kit (EV kit) simplifies the evaluation of the MAX19794. The MAX19794 dua...

MAX2163AS ISDB-T 1段和3段调谐器

MAX2163A是针对ISDB-T 1段和3段应用而设计的低IF调谐器IC。MAX2163A利用宽带I/Q下变频器直接将VHF和UHF波段的信号转换到低IF,其工作频率范围可延伸到90MHz至...
  • 频率范围
    • UHF:470MHz至806MHz (UHFIN)
    • VHF-H:170MHz至222MHz (VHFIN1/VHFIN2)
    • VHF-L:90MHz至108MHz (VHFIN1/VHFIN2)
  • 低噪声系数:3.2dB (典型值)
  • 高动态范围:-99dBm至0dBm
  • 可选的VHF和UHF跟踪滤波器
  • 集成VCO与频率合成器
  • 低LO相位噪声:10kHz时为-87dBc/Hz
  • 集成的可变带宽低IF滤波器
  • 镜频抑制大于42dB
  • 采用+2.4V至+3.47V单电源供电
  • 低功耗:+2.5V时为80mW (典型值)
  • 2线I²C和4线串行控制接口
  • 低功耗关断模式和待机模式

MAX2163A ISDB-T 1段和3段调谐器

MAX2163A是针对ISDB-T 1段和3段应用而设计的低IF调谐器IC。MAX2163A利用宽带I/Q下变频器直接将VHF和UHF波段的信号转换到低IF,其工作频率范围可延伸到90MHz至...
  • 频率范围
    • UHF:470MHz至806MHz (UHFIN)
    • VHF-H:170MHz至222MHz (VHFIN1/VHFIN2)
    • VHF-L:90MHz至108MHz (VHFIN1/VHFIN2)
  • 低噪声系数:3.2dB (典型值)
  • 高动态范围:-99dBm至0dBm
  • 可选的VHF和UHF跟踪滤波器
  • 集成VCO与频率合成器
  • 低LO相位噪声:10kHz时为-87dBc/Hz
  • 集成的可变带宽低IF滤波器
  • 镜频抑制大于42dB
  • 采用+2.4V至+3.47V单电源供电
  • 低功耗:+2.5V时为80mW (典型值)
  • 2线I²C和4线串行控制接口
  • 低功耗关断模式和待机模式

MAX19793EVKIT Evaluation Kit for the MAX19793

The MAX19793 evaluation kit (EV kit) simplifies the evaluation of the MAX19793. The MAX19793 dua...

MAX19792EVKIT Evaluation Kit for the MAX19792

The MAX19792 evaluation kit (EV kit) simplifies the evaluation of the MAX19792. The MAX19792 dua...

MAX41474EVKIT Evaluation Kit for the MAX41470, MAX41473, and MAX41474

The MAX4147X evaluation kit (EV kit) contains a single MAX4147X high output power VHF/UHF sub-GH...

MAX41473EVKIT Evaluation Kit for the MAX41470, MAX41473, and MAX41474

The MAX4147X evaluation kit (EV kit) contains a single MAX4147X high output power VHF/UHF sub-GH...

MAX41474 290MHz to 960MHz ASK/FSK Receiver with I2C Interface

The MAX41473/MAX41474 are high-performance, low-power receivers ideal for amplitude shift-keyed ...

MAX41473 290MHz to 960MHz ASK/FSK Receiver with I2C Interface

The MAX41473/MAX41474 are high-performance, low-power receivers ideal for amplitude shift-keyed ...

MAX7036EVKIT-433 MAX7036评估板

MAX7036评估板(EV kit)提供经过验证的设计,用于评估采用带裸焊盘TQFN封装的ASK接收器MAX7036。该评估板可测试器件的RF性能,无需额外的电路。RF输入端带SMA连接器,便...
  • 无铅(Pb)并符合RoHS标准
  • 经过验证的PCB布局
  • 经过验证的元件列表
  • 提供315MHz和433.92MHz两个版本
  • 完全安装并经过测试
可打印的数据手册

MAX7036EVKIT-315 MAX7036评估板

MAX7036评估板(EV kit)提供经过验证的设计,用于评估采用带裸焊盘TQFN封装的ASK接收器MAX7036。该评估板可测试器件的RF性能,无需额外的电路。RF输入端带SMA连接器,便...
  • 无铅(Pb)并符合RoHS标准
  • 经过验证的PCB布局
  • 经过验证的元件列表
  • 提供315MHz和433.92MHz两个版本
  • 完全安装并经过测试
可打印的数据手册

MAX9994EVKIT MAX9994评估板

MAX9994评估板(EV kit)可简化用于UMTS、DCS,和PCS基站下变频混频器MAX9994的评估。该评估板在工厂经过完全安装与测试。评估板输入和输出端口带有50Ω SMA标准连接器...
  • 经过完全安装与测试
  • RF频率范围为1700MHz至2200MHz
  • LO频率范围为1400MHz至2000MHz
  • IF频率范围为40MHz至350MHz
  • 8.3dB转换增益
  • 26.2dBm IIP3
  • 9.7dB噪声系数
  • 内置LO缓冲器
  • 开关可选(SPDT)的两个LO输入
  • -3dBm至+3dBm的LO驱动
  • LO1至LO2隔离度为45dB
  • 输入和输出端口带有50Ω SMA连接器
  • 4:1非平衡变压器用于单端IF输出
  • MAX2029EVKIT MAX2029 评估套件

    MAX2029评估套件(EV kit)简化MAX2029的评估,器件为815MHz至1000MHz RF频率范围、GSM/蜂窝基站发送器或接收器,MAX2029 上变频/下变频混频器。评估套件...
    • 完全装配并经过测试
    • 输入和输出端口上包含50Ω SMA连接器
    • 815MHz至1000MHz RF频率范围
    • 570MHz至900MHz LO频率范围
    • 960MHz至1180MHz LO频率范围(请参考MAX2029数据手册)
    • 直流至250MHz IF频率范围
    • 6dB/6.5dB (上变频/下变频)转换损耗
    • 36.5dBm/39dBm (下变频/上变频)输入IP3
    • +25dBm/+27dBm (上变频/下变频)输入1dB压缩点
    • 6.7dB噪声系数
    • 集成LO缓冲器
    • 集成RF和LO非平衡变压器
    • -3dBm至+3dBm的低LO驱动
    • 内置SPDT LO开关,具有43dB LO1至LO2隔离和50ns开关时间
    • 外部电流设置电阻允许折中选择混频器的低功耗/低性能工作模式
    MAX19793 1500MHz至6000MHz双通道模拟电压可变增益衰减器,内置10位SPI控制DAC

    MAX19793 1500MHz至6000MHz双通道模拟电压可变增益衰减器,内置10位SPI控制DAC

    MAX19793为双路、通用模拟电压可变增益衰减器(VVA),器件设计工作在1500MHz至6000MHz频率范围的50Ω系统。内部包括一路专有的控制电路,可提供23.3dB衰减范围(每路衰减...
    • 覆盖较宽的频率范围
      • 1500MHz至6000MHz RF频率范围
    • 高线性度
      • 整个衰减范围内,IIP3优于+37dBm
      • +23.7dBm输入P1dB
    • 单一芯片集成两路模拟衰减器
    • 两种便利的控制方式
      • 一路模拟电压信号控制
      • 片上SPI控制的10位DAC
    • 步进/步降脉冲控制输入
    • 灵活的衰减范围控制
      • 23.3dB (每路衰减器)
      • 46.6dB (两路衰减器级联)
    • 线性模拟控制响应曲线(dB/V)简化自动电平控制和增益调整算法
    • 在较宽的频率范围和衰减设置下保持优异的衰减平坦度
    • 片上比较器(逐次逼近测量衰减器控制电压)
    • 13mA较低的电源电流
    • 5V或3.3V单电源供电
    • 引脚兼容于MAX19791和MAX19792
    • 引脚兼容于MAX19794并附带两个旁路电容
    • PCB布板兼容于MAX19790
    • 无铅(Pb)封装
    MAX2163 ISDB-T 1段调谐器

    MAX2163 ISDB-T 1段调谐器

    MAX2163低IF调谐器IC设计用于ISDB-T 1段应用。MAX2163利用宽带I/Q下变频器直接将UHF波段的信号转换到低IF。其工作频率范围可扩展到470MHz至806MHz UHF波...
    • 频率范围
      • UHF:470MHz至806MHz (UHFIN)
    • 低噪声系数:3.2dB (典型值)
    • 宽动态范围:-99dBm至0dBm
    • 可选择UHF跟踪滤波器
    • 集成VCO和频率合成器
    • 低LO相位噪声:10kHz下-87dBc/Hz
    • 集成可变带宽的低IF滤波器
    • 镜频抑制大于40dB
    • +2.4V至+3.47V单电源供电
    • 低功耗:+2.5V下80mW (典型值)
    • 2线I²C串行接口
    • 低功耗关断模式和待机模式

    MAX19791EVKIT Evaluation Kit for the MAX19791

    The MAX19791 evaluation kit (EV kit) simplifies the evaluation of the MAX19791. The MAX19791 dua...

    参考设计

    Product Image

    MAX44284EVKIT

    演示MAX44284电流检测放大器的高精度、实时电流监测。