回到顶部
/content/maximintegrated/zh/products/analog/voltage-references
参考设计
- Analog
- Amplifiers >
- 运算放大器(183) >
- Current Sense Amplifiers >
- Specialized Amplifiers >
- 比较器 >
- 音频 >
- 扬声器放大器(42) >
- Headphone Amplifiers(7)
- Audio Subsystems(3) >
- 音频数据转换器(7)
- Specialty Audio Devices >
- Video >
- Video Amplifiers >
- Video Switches >
- Digital Video Interface >
- Data Converters and AFEs >
- Analog-to-Digital Converters >
- Digital-to-Analog Converters >
- 数字电位器(115) >
- 模拟前端(AFE) >
- 实时时钟 >
- Analog Switches and Multiplexers >
- Switches and Multiplexers >
- Application Specific Switches and Multiplexers >
- Relay Drivers(6)
- High Speed Switches and Multiplexers(11)
- Clock Generation and Distribution >
- Clock Synthesis and Generation >
- Silicon and Crystal Oscillators >
- Delays Lines, Timers and Counters >
- High Speed Signaling (Clock Distribution)(57)
- 电压基准 >
- 滤波器(连续模式与开关电容)(48) >
- Amplifiers >

How NCATEST Raised Performance and Lowered Power of Its Automated Test Equipment
April 15, 2020
NCATEST decreased the design cycle, power consumption, and size for a new automated test equipment solution using Maxim Integrated's pin electronics.
How Ceramic Voltage References Enhance Long-Term Drift Performance
April 09, 2019
Large long-term drift (LTD) affects system measurement accuracy over time. Learn how ceramic voltage references can improve LTD performance.
Why Not Design a Smaller PLC?
September 12, 2017
Learn how small, low-power analog ICs help reduce the programmable logic controller (PLC) footprint.
Reduce Calibration Costs for Industrial Process Control
April 20, 2017
Learn how extending long-term stability tests for voltage references can reduce calibration costs in industrial plants.
特色产品
MAX6143 高精度电压基准,带有温度传感器
MAX6143是一款低噪声、高精度电压基准源。这款器件采用本公司专有的温度系数曲率校正电路和激光校准的薄膜电阻,得到了非常低的温度系数(3ppm/°C)和优异的初始精度(±0.06%)。MAX...
- 宽电源电压范围(VOUT + 2V至+40V)
- 优异的温度稳定性:3ppm/°C (最大)
- 精密的初始精度:0.05% (最大)
- 低噪声:3.8µVP-P (2.5V输出时典型值)
- 可供出高达30mA的输出电流
- 低工作电流:450µA (+25°C时最大值)
- 0.01µA低关断电流
- 线性温度传感电压输出
- +2.5V、+3.3V、+4.096V、+5.0V或+10V输出电压
- 宽工作温度范围:-40°C至+125°C
- 无需外部电容保持稳定

LM4040 改进的、精密微功耗并联型电压基准,带有多种反向击穿电压
LM4040为精密、双端、并联型带隙电压基准,采用固定反向击穿电压:2.048V、2.500V、3.000V、3.3V、4.096V和5.000V。LM4040是空间关键应用的理想选择,采用微...
- 小尺寸、3引脚、SC70封装
- 0.1% (最大)初始轻度
- 在-40°C至+125°C温度范围内保证100ppm/°C (最大)温度系数
- 较宽工作电流范围:较宽工作电流范围:
- 28µVRMS 低输出噪声(10Hz至10kHz)
- 2.048V、2.500V、3.000V、3.3V、4.096V和5.000V固定反向击穿电压
- 无需输出电容
- 支持电容负载
- AEC-Q100认证 — 有关/V的部件,请参阅订购信息表。
MAX6069 1μA WLP封装、高精度、并联型基准
MAX6069超低功耗并联型基准理想用于空间受限及低功耗应用。器件采用4焊球晶圆级封装(WLP),最小工作电流保证小于1µA。基准具有小于20ppm/°C的低温度系数和优于0.2%的初始精度。...
- 较宽工作电流范围:1µA至2mA
- 0.88mm x 1.16mm、4焊球WLP封装
- 初始电压精度:0.2%
- 温度系数:20ppm/°C (最大值)
- 温度范围:-40°C至+125°C
- 工厂校准输出电压:+1.25V、+2.048V、+2.5V、+3.0V
- 功能相当于MAX6006/MAX6007/MAX6008/MAX6009
MAX6071 低噪声、高精度系列电压基准
MAX6070/MAX6071为超低噪声、低漂移电压基准,采用小尺寸6引脚SOT23封装。输出电压为2.5V时,器件的1/f噪声电压仅为4.8µVP-P,温漂为6ppm/°C (最大值)。MA...
- 6引脚SOT23封装减小系统电路板空间
- 在工作温度和时间范围内具有稳定性能,提高系统精度
- ±0.04%高初始精度
- 1.5ppm/°C (典型值)、6ppm/°C (最大值)低温漂
- 输出2.5V时,具有4.8µVP-P低噪声(0.1Hz至10Hz)
- 200mV低压差
- 85dB高纹波抑制
- 150µA低电源电流降低功耗
- 滤波器选项降低高频噪声
- 输出选项:1.25V、1.8V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V,覆盖常见电压,适用于较宽范围的应用
- 0.78mm x 1.41mm WLP封装,0.35mm焊球间距
- 通过AEC-Q100认证(请参考订购信息)
MAX6070 低噪声、高精度系列电压基准
MAX6070/MAX6071为超低噪声、低漂移电压基准,采用小尺寸6引脚SOT23封装。输出电压为2.5V时,器件的1/f噪声电压仅为4.8µVP-P,温漂为6ppm/°C (最大值)。MA...
- 6引脚SOT23封装减小系统电路板空间
- 在工作温度和时间范围内具有稳定性能,提高系统精度
- ±0.04%高初始精度
- 1.5ppm/°C (典型值)、6ppm/°C (最大值)低温漂
- 输出2.5V时,具有4.8µVP-P低噪声(0.1Hz至10Hz)
- 200mV低压差
- 85dB高纹波抑制
- 150µA低电源电流降低功耗
- 滤波器选项降低高频噪声
- 输出选项:1.25V、1.8V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V,覆盖常见电压,适用于较宽范围的应用
- 0.78mm x 1.41mm WLP封装,0.35mm焊球间距
- 通过AEC-Q100认证(请参考订购信息)

MAX6078A 低功耗、低漂移、低噪声电压基准
MAX6078高精度电压基准家族拥有低漂移和低噪声,最大电源电流仅为15μA。低频噪声小于12μVsub>PP (2.5V输出电压选项),输出电压的温度系数小于10ppm/°C。 基准输出可吸...
- ±0.04%初始精度
- 10ppm/°C (最大)温度漂移
- 12μVPP噪声(0.1Hz至10Hz) @ 2.5V
- 15μA供电电流
- 长期漂移:20ppm (典型值)
- 3mA源出/吸入负载电流
- 滤波器选项,有助于降低高频噪声
- 100mV压差
- 1.5mm x 1.3mm (0.5mm焊距)、6焊球WLP和2mm x 3mm、8引脚TDFN-EP封装
- 电压输出选项:1.25V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V
MAX6143 高精度电压基准,带有温度传感器
MAX6143是一款低噪声、高精度电压基准源。这款器件采用本公司专有的温度系数曲率校正电路和激光校准的薄膜电阻,得到了非常低的温度系数(3ppm/°C)和优异的初始精度(±0.06%)。MAX...
- 宽电源电压范围(VOUT + 2V至+40V)
- 优异的温度稳定性:3ppm/°C (最大)
- 精密的初始精度:0.05% (最大)
- 低噪声:3.8µVP-P (2.5V输出时典型值)
- 可供出高达30mA的输出电流
- 低工作电流:450µA (+25°C时最大值)
- 0.01µA低关断电流
- 线性温度传感电压输出
- +2.5V、+3.3V、+4.096V、+5.0V或+10V输出电压
- 宽工作温度范围:-40°C至+125°C
- 无需外部电容保持稳定

LM4040 改进的、精密微功耗并联型电压基准,带有多种反向击穿电压
LM4040为精密、双端、并联型带隙电压基准,采用固定反向击穿电压:2.048V、2.500V、3.000V、3.3V、4.096V和5.000V。LM4040是空间关键应用的理想选择,采用微...
- 小尺寸、3引脚、SC70封装
- 0.1% (最大)初始轻度
- 在-40°C至+125°C温度范围内保证100ppm/°C (最大)温度系数
- 较宽工作电流范围:较宽工作电流范围:
- 28µVRMS 低输出噪声(10Hz至10kHz)
- 2.048V、2.500V、3.000V、3.3V、4.096V和5.000V固定反向击穿电压
- 无需输出电容
- 支持电容负载
- AEC-Q100认证 — 有关/V的部件,请参阅订购信息表。
MAX6069 1μA WLP封装、高精度、并联型基准
MAX6069超低功耗并联型基准理想用于空间受限及低功耗应用。器件采用4焊球晶圆级封装(WLP),最小工作电流保证小于1µA。基准具有小于20ppm/°C的低温度系数和优于0.2%的初始精度。...
- 较宽工作电流范围:1µA至2mA
- 0.88mm x 1.16mm、4焊球WLP封装
- 初始电压精度:0.2%
- 温度系数:20ppm/°C (最大值)
- 温度范围:-40°C至+125°C
- 工厂校准输出电压:+1.25V、+2.048V、+2.5V、+3.0V
- 功能相当于MAX6006/MAX6007/MAX6008/MAX6009
MAX6071 低噪声、高精度系列电压基准
MAX6070/MAX6071为超低噪声、低漂移电压基准,采用小尺寸6引脚SOT23封装。输出电压为2.5V时,器件的1/f噪声电压仅为4.8µVP-P,温漂为6ppm/°C (最大值)。MA...
- 6引脚SOT23封装减小系统电路板空间
- 在工作温度和时间范围内具有稳定性能,提高系统精度
- ±0.04%高初始精度
- 1.5ppm/°C (典型值)、6ppm/°C (最大值)低温漂
- 输出2.5V时,具有4.8µVP-P低噪声(0.1Hz至10Hz)
- 200mV低压差
- 85dB高纹波抑制
- 150µA低电源电流降低功耗
- 滤波器选项降低高频噪声
- 输出选项:1.25V、1.8V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V,覆盖常见电压,适用于较宽范围的应用
- 0.78mm x 1.41mm WLP封装,0.35mm焊球间距
- 通过AEC-Q100认证(请参考订购信息)
MAX6070 低噪声、高精度系列电压基准
MAX6070/MAX6071为超低噪声、低漂移电压基准,采用小尺寸6引脚SOT23封装。输出电压为2.5V时,器件的1/f噪声电压仅为4.8µVP-P,温漂为6ppm/°C (最大值)。MA...
- 6引脚SOT23封装减小系统电路板空间
- 在工作温度和时间范围内具有稳定性能,提高系统精度
- ±0.04%高初始精度
- 1.5ppm/°C (典型值)、6ppm/°C (最大值)低温漂
- 输出2.5V时,具有4.8µVP-P低噪声(0.1Hz至10Hz)
- 200mV低压差
- 85dB高纹波抑制
- 150µA低电源电流降低功耗
- 滤波器选项降低高频噪声
- 输出选项:1.25V、1.8V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V,覆盖常见电压,适用于较宽范围的应用
- 0.78mm x 1.41mm WLP封装,0.35mm焊球间距
- 通过AEC-Q100认证(请参考订购信息)

MAX6078A 低功耗、低漂移、低噪声电压基准
MAX6078高精度电压基准家族拥有低漂移和低噪声,最大电源电流仅为15μA。低频噪声小于12μVsub>PP (2.5V输出电压选项),输出电压的温度系数小于10ppm/°C。 基准输出可吸...
- ±0.04%初始精度
- 10ppm/°C (最大)温度漂移
- 12μVPP噪声(0.1Hz至10Hz) @ 2.5V
- 15μA供电电流
- 长期漂移:20ppm (典型值)
- 3mA源出/吸入负载电流
- 滤波器选项,有助于降低高频噪声
- 100mV压差
- 1.5mm x 1.3mm (0.5mm焊距)、6焊球WLP和2mm x 3mm、8引脚TDFN-EP封装
- 电压输出选项:1.25V、2.048V、2.5V、3.0V、3.3V、4.096V和5.0V
参考设计 MAXREFDES75#
MAXREFDES75#将完整24位ADC集成至高性能系统,执行小信号(低至±25mV满幅)24位测量,同时产生高压传感器电源,从而生成与输入信号成比例的0至10V输出。 MAXREFDES38#: ECT/EPT Current Fault Sensor
The MAXREFDES38# reference design is a low-power, 16-bit, high-accuracy analog front-end (AFE) f... MAXREFDES60#: 16位模拟输出微型PLC
MAXREFDES60#是Maxim的微型PLC模拟输出卡。MAXREFDES60#具有16位、高精度、0V–10V模拟输出,电源和数据隔离。 MAXREFDES61#: 16位、四路模拟输入微型PLC卡
MAXREFDES61#是Maxim的微型PLC、四通道模拟输入卡。MAXREFDES61#具有16位高精度、四通道模拟输入,电源和数据隔离。其中两路输入通道支持-10V至+10V信号,另两路... CARMEL (MAXREFDES18#):高精度模拟电流/电压输出
Carmel (MAXREFDES18#)是一款高精度模拟电流/电压输出参考设计,理想用于强大的工业控制系统。 Powering the Zynq Evaluation and Development Board (ZedBoard)
This reference design explains how to power the Xilinx Zynq extensible processing platform (EPP)... 利用先进的热电偶和高分辨率Σ-Δ ADC实现高精度温度测量
热电偶、铂电阻温度检测器(PRTD)和ADC相结合,可构成高性能温度测量系统。采用低成本、低功耗ADC的DAS系统,可理想满足便携式检测的应用需求。 3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以... Using a DS1802 Pushbutton Digital Potentiometer to Create an Audio Preamplifier with Attenuator
This application note describes using the DS1802 pushbutton digital potentiometer to build an ad... MAXREFDES75#
MAXREFDES75#将完整24位ADC集成至高性能系统,执行小信号(低至±25mV满幅)24位测量,同时产生高压传感器电源,从而生成与输入信号成比例的0至10V输出。 MAXREFDES38#: ECT/EPT Current Fault Sensor
The MAXREFDES38# reference design is a low-power, 16-bit, high-accuracy analog front-end (AFE) f... MAXREFDES60#: 16位模拟输出微型PLC
MAXREFDES60#是Maxim的微型PLC模拟输出卡。MAXREFDES60#具有16位、高精度、0V–10V模拟输出,电源和数据隔离。 MAXREFDES61#: 16位、四路模拟输入微型PLC卡
MAXREFDES61#是Maxim的微型PLC、四通道模拟输入卡。MAXREFDES61#具有16位高精度、四通道模拟输入,电源和数据隔离。其中两路输入通道支持-10V至+10V信号,另两路... CARMEL (MAXREFDES18#):高精度模拟电流/电压输出
Carmel (MAXREFDES18#)是一款高精度模拟电流/电压输出参考设计,理想用于强大的工业控制系统。 Powering the Zynq Evaluation and Development Board (ZedBoard)
This reference design explains how to power the Xilinx Zynq extensible processing platform (EPP)... 利用先进的热电偶和高分辨率Σ-Δ ADC实现高精度温度测量
热电偶、铂电阻温度检测器(PRTD)和ADC相结合,可构成高性能温度测量系统。采用低成本、低功耗ADC的DAS系统,可理想满足便携式检测的应用需求。 3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以... Using a DS1802 Pushbutton Digital Potentiometer to Create an Audio Preamplifier with Attenuator
This application note describes using the DS1802 pushbutton digital potentiometer to build an ad...
MAXREFDES75#
MAXREFDES75#将完整24位ADC集成至高性能系统,执行小信号(低至±25mV满幅)24位测量,同时产生高压传感器电源,从而生成与输入信号成比例的0至10V输出。
MAXREFDES38#: ECT/EPT Current Fault Sensor
The MAXREFDES38# reference design is a low-power, 16-bit, high-accuracy analog front-end (AFE) f...
MAXREFDES60#: 16位模拟输出微型PLC
MAXREFDES60#是Maxim的微型PLC模拟输出卡。MAXREFDES60#具有16位、高精度、0V–10V模拟输出,电源和数据隔离。
MAXREFDES61#: 16位、四路模拟输入微型PLC卡
MAXREFDES61#是Maxim的微型PLC、四通道模拟输入卡。MAXREFDES61#具有16位高精度、四通道模拟输入,电源和数据隔离。其中两路输入通道支持-10V至+10V信号,另两路...
CARMEL (MAXREFDES18#):高精度模拟电流/电压输出
Carmel (MAXREFDES18#)是一款高精度模拟电流/电压输出参考设计,理想用于强大的工业控制系统。
Powering the Zynq Evaluation and Development Board (ZedBoard)
This reference design explains how to power the Xilinx Zynq extensible processing platform (EPP)...
利用先进的热电偶和高分辨率Σ-Δ ADC实现高精度温度测量
热电偶、铂电阻温度检测器(PRTD)和ADC相结合,可构成高性能温度测量系统。采用低成本、低功耗ADC的DAS系统,可理想满足便携式检测的应用需求。
3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以...
Using a DS1802 Pushbutton Digital Potentiometer to Create an Audio Preamplifier with Attenuator
This application note describes using the DS1802 pushbutton digital potentiometer to build an ad...
MAXREFDES75#
MAXREFDES75#将完整24位ADC集成至高性能系统,执行小信号(低至±25mV满幅)24位测量,同时产生高压传感器电源,从而生成与输入信号成比例的0至10V输出。
MAXREFDES38#: ECT/EPT Current Fault Sensor
The MAXREFDES38# reference design is a low-power, 16-bit, high-accuracy analog front-end (AFE) f...
MAXREFDES60#: 16位模拟输出微型PLC
MAXREFDES60#是Maxim的微型PLC模拟输出卡。MAXREFDES60#具有16位、高精度、0V–10V模拟输出,电源和数据隔离。
MAXREFDES61#: 16位、四路模拟输入微型PLC卡
MAXREFDES61#是Maxim的微型PLC、四通道模拟输入卡。MAXREFDES61#具有16位高精度、四通道模拟输入,电源和数据隔离。其中两路输入通道支持-10V至+10V信号,另两路...
CARMEL (MAXREFDES18#):高精度模拟电流/电压输出
Carmel (MAXREFDES18#)是一款高精度模拟电流/电压输出参考设计,理想用于强大的工业控制系统。
Powering the Zynq Evaluation and Development Board (ZedBoard)
This reference design explains how to power the Xilinx Zynq extensible processing platform (EPP)...
利用先进的热电偶和高分辨率Σ-Δ ADC实现高精度温度测量
热电偶、铂电阻温度检测器(PRTD)和ADC相结合,可构成高性能温度测量系统。采用低成本、低功耗ADC的DAS系统,可理想满足便携式检测的应用需求。
3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以...
Using a DS1802 Pushbutton Digital Potentiometer to Create an Audio Preamplifier with Attenuator
This application note describes using the DS1802 pushbutton digital potentiometer to build an ad...