/
/
/
/
回到顶部
/content/maximintegrated/zh/products/analog/data-converters/digital-to-analog-converters
How PA Linearization Solves Key Challenge for Remote PHY Fiber Nodes
October 13, 2017
Learn how an open-loop DPD solution reduces power and complexity in cable remote PHY fiber nodes.
特色产品
MAX5171BOB MAX5171 Breakout Board
Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control i...
MAX5113 9通道、14位电流型DAC,SPI接口
MAX5113是一款14位、9通道电流输出数/模转换器(DAC)。器件工作在+3.0V低电源电压,无需任何调整即可提供14位性能。 器件输出量程优化用于大功率、可调节激光源偏置,9个通道中的每...
- 供电电压可低至3.0V
- 集成多路复用器,用于输出1和输出2
- 输出并联可增大电流或提高分辨率
- SPI兼容串行接口
- 内部基准
- 过热保护
- -40°C至+105°C工作温度范围
- 提供36焊球WLP或32引脚TQFN封装

MAX542 +5V、串行输入、电压输出16位DAC
- 全16位,性能无需调节
- +5V单相供电
- 低功耗:1.5mW
- 设定时间为1µs
- 无缓冲电压输出直接驱动60-kilohm负载
- 兼容SPI/QSPI/MICROWIRE串口
- 上电复位电路清除DAC输出至0V (单极模式)
- 光耦合器接口直接采用施米特触发器输入

MAX541 +5V、串行输入、电压输出16位DAC
- 全16位,性能无需调节
- +5V单相供电
- 低功耗:1.5mW
- 设定时间为1µs
- 无缓冲电压输出直接驱动60-kilohm负载
- 兼容SPI/QSPI/MICROWIRE串口
- 上电复位电路清除DAC输出至0V (单极模式)
- 光耦合器接口直接采用施米特触发器输入

MAX5216 14/16位低功耗、带SPI接口的,缓冲输出的满摆幅DAC
MAX5214/MAX5216为引脚兼容的14位和16位数/模转换器(DAC)。MAX5214/MAX5216为单通道、低功耗、带有电压缓冲输出的DAC。器件采用精密的外部基准,通过高阻输入,...
- 低功耗(最大80µA)
- 14/16位分辨率,3mm x 5mm、8引脚µMAX封装
- 高精度
- ±0.40 LSB INL (MAX5214,14位,最大±1 LSB)
- ±1.2 LSB INL (MAX5216,16位,最大±4 LSB)
- 整个工作范围内保证单调
- 低增益、低失调误差
- 2.7V至5.5V宽供电范围
- 满摆幅、缓冲输出工作
- 上电(POR)时,安全地将DAC输出复位至零
- 50MHz、3线、SPI/QSPI/MICROWIRE兼容高速串口
- 施密特触发,直接连接光耦
- /CLR异步清零DAC输出
- 高基准输入电阻,降低功耗
- 经过缓冲的电压输出直接驱动10kΩ负载

MAX22000 Industrial Configurable Analog I/O
The MAX22000 is an industrial-grade configurable analog input/output device that can be configur...

MAX22000EVKIT Evaluation Kit for the MAX22000
The MAX22000 evaluation kit (EV kit) provides the hardware and software necessary to evaluate th...
MAX5171BOB MAX5171 Breakout Board
Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control i...
MAX5113 9通道、14位电流型DAC,SPI接口
MAX5113是一款14位、9通道电流输出数/模转换器(DAC)。器件工作在+3.0V低电源电压,无需任何调整即可提供14位性能。 器件输出量程优化用于大功率、可调节激光源偏置,9个通道中的每...
- 供电电压可低至3.0V
- 集成多路复用器,用于输出1和输出2
- 输出并联可增大电流或提高分辨率
- SPI兼容串行接口
- 内部基准
- 过热保护
- -40°C至+105°C工作温度范围
- 提供36焊球WLP或32引脚TQFN封装

MAX542 +5V、串行输入、电压输出16位DAC
- 全16位,性能无需调节
- +5V单相供电
- 低功耗:1.5mW
- 设定时间为1µs
- 无缓冲电压输出直接驱动60-kilohm负载
- 兼容SPI/QSPI/MICROWIRE串口
- 上电复位电路清除DAC输出至0V (单极模式)
- 光耦合器接口直接采用施米特触发器输入

MAX541 +5V、串行输入、电压输出16位DAC
- 全16位,性能无需调节
- +5V单相供电
- 低功耗:1.5mW
- 设定时间为1µs
- 无缓冲电压输出直接驱动60-kilohm负载
- 兼容SPI/QSPI/MICROWIRE串口
- 上电复位电路清除DAC输出至0V (单极模式)
- 光耦合器接口直接采用施米特触发器输入

MAX5216 14/16位低功耗、带SPI接口的,缓冲输出的满摆幅DAC
MAX5214/MAX5216为引脚兼容的14位和16位数/模转换器(DAC)。MAX5214/MAX5216为单通道、低功耗、带有电压缓冲输出的DAC。器件采用精密的外部基准,通过高阻输入,...
- 低功耗(最大80µA)
- 14/16位分辨率,3mm x 5mm、8引脚µMAX封装
- 高精度
- ±0.40 LSB INL (MAX5214,14位,最大±1 LSB)
- ±1.2 LSB INL (MAX5216,16位,最大±4 LSB)
- 整个工作范围内保证单调
- 低增益、低失调误差
- 2.7V至5.5V宽供电范围
- 满摆幅、缓冲输出工作
- 上电(POR)时,安全地将DAC输出复位至零
- 50MHz、3线、SPI/QSPI/MICROWIRE兼容高速串口
- 施密特触发,直接连接光耦
- /CLR异步清零DAC输出
- 高基准输入电阻,降低功耗
- 经过缓冲的电压输出直接驱动10kΩ负载

MAX22000 Industrial Configurable Analog I/O
The MAX22000 is an industrial-grade configurable analog input/output device that can be configur...

MAX22000EVKIT Evaluation Kit for the MAX22000
The MAX22000 evaluation kit (EV kit) provides the hardware and software necessary to evaluate th...
参考设计
MAXREFDES71#:双通道模拟输入/模拟输出,带变压器驱动电源
为满足“不妥协”工厂环境的要求,MAXREFDES71#子系统参考设计提供两路高速、高精度、400ksps、16位模拟输入通道和输出通道。
3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以...
MAXREFDES71#:双通道模拟输入/模拟输出,带变压器驱动电源
为满足“不妥协”工厂环境的要求,MAXREFDES71#子系统参考设计提供两路高速、高精度、400ksps、16位模拟输入通道和输出通道。
3V DAC在±10V中的应用
3V DAC在±10V中的应用。大多数现代系统中的电子器件通常采用3.3V或更低的电压供电,但有时还需提供±10V的电压驱动外部负载(工业应用中非常普遍)。尽管有些数/模转换器(DAC)能够以...