集成ADC IC

Maxim的很多精密ADC提供集成信号链功能。这种集成可缩短设计时间,同时提供完全匹配的方案。有些ADC具有可编程增益运算放大器(PGA), 有些具有精密基准,而其它ADC具有前端多路复用器。

查看Maxim高性集成ADC IC:

内置运放的ADC 
内置基准的ADC 
内置运放和多路复用器的ADC 

以下为部分集成ADC精选器件:

Piezo Haptic Driver Extends Portables’ Battery Life

 

Piezo Haptic Driver Extends Portables’ Battery Life
Haptic sensing technology, with its ability to render complex tactile experiences, is becoming popular in portable applications. Excessive power dissipation is a concern with current piezo haptic drivers’ implementations. Although the piezoelectric actuator represents a capacitive load, considerable power is dissipated to drive it. This design solution reviews the shortcomings of current piezo haptic driver implementations and introduces a novel, regenerative, boost converter-based implementation that minimizes power dissipation, helping maximize the battery life of portables.

Featured part: MAX77501
Read more ›

Power Your PLC with a Small POL Module

 

Power Your PLC with a Small POL Module
This design solution outlines smart factory automation trends that are fueled by distributed processing modules powered by point-of-load (POL) voltage regulators. After reviewing a typical POL, we introduce a novel solution that yields a POL module that has higher efficiency across an extended range of loads, is smaller, and requires a minimum number of external components.

Featured parts: MAXM17623, MAXM17624
Read more ›

Introduction to the MAXM17712 MAXM17720 and MAXM17724 Integrated 4V-60V, 150mA, Himalaya uSLIC Step-Down Power Module with 50mA Linear Regulator

This video provides an introduction to Maxim's Integrated 4V-60V, 150mA, Himalaya uSLIC Step-Down Power Module with 50mA Linear Regulator - the MAXM17712 MAXM17720 and MAXM17724

EE-Sim DC-DC 工具概览

从中您可以看到EE-Sim 最常用的功能,包括如何打开一个DC-DC设计,如何改变设计需求,如何创建原理图,如何运行仿真,如何比较多个设计以及如何生成设计报告。

Learn more: EE-Sim Design and Simulation Tool ›

EE-Sim 设计需求

如何设定设计需求规格以及如何生成原理图。

Learn more: EE-Sim Design and Simulation Tool ›

EE-Sim Working with Components

Review the manufacturer, part number, and key properties for each recommended component in your schematic. Select a different component, or define your own component. How ceramic capacitor performance is derated, and why that is important.

Learn more: EE-Sim Design and Simulation Tool ›

EE-Sim 设计折衷

基于您的设计需求进行设计尺寸,效率以及BOM 成本三者的优先级选择。了解优先级选择如何在原理图中实现。

Learn more: EE-Sim Design and Simulation Tool ›

EE-Sim 仿真

使用仿真设置窗口来运行六种仿真,可以根据需要来改变一系列仿真设置并可以查看仿真完成后的波形。

Learn more: EE-Sim Design and Simulation Tool ›

How to Add ECG to Your Wearable Without Raising Your Heart Rate

 

How to Add ECG to Your Wearable Without Raising Your Heart Rate
Find out everything you need to know to quickly and easily design an ECG monitor into a health and fitness wearable.

Featured parts: MAX30003, MAX14750
Read more ›

Introduction to the MAX14828 Low-Power, Ultra-Small IO-Link Device Transceiver

This video provides an introduction to the MAX14828, a Single 250mA IO-Link Transceiver + DI.

Introduction to the MAX17662 3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

This video provides an introduction to Maxim's 3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter - the MAX17662.

1-Wire®技术概览

了解1-Wire®通信协议的工作原理及其相对于其他类型串行通信的优势、常见实施配置,以及主流的1-Wire应用。

了解更多> 1-Wire

1-Wire® Technology Overview—Part 2

Learn how the 1-Wire® communication protocol can be used in authentication, memory, and temperature sensing applications.

Learn more: 1-Wire ›

Unlocking Human Performance with MAX32652

 

With 3MB flash, 1MB SRAM, and multiple memory-expansion interfaces, the MAX32652 provides the onboard memory and processing power at low power consumption WHOOP needed.

Featured products: MAX32652, MAX14745, MAX17223

Read Their Story ›

Introduction to the MAX77504 14Vin 3A High Efficiency Buck Converter

This video provides an introduction to Maxim's 14Vin 3A High-Efficiency Buck Converter - the MAX77504.

Introduction to the MAX86171 Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

This video provides an introduction to Maxim's Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health - the MAX86171

Introduction to the MAX77501 110VPK-PK High Efficiency Piezo Haptic Actuator Boost Driver

This video provides an introduction to Maxim’s first high voltage high efficiency piezo haptic driver – the MAX77501.

Introduction to the DS28C50 DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection

This video provides an introduction to Maxim's DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection - the DS28C50.

Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.

Introduction to the MAX14813 Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability

This video provides an introduction to Maxim's Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability - the MAX14813.

Introduction to the MAX25249 MAX25249B Quad Output Mini PMIC for Automotive Camera Applications

This video provides an introduction to Maxim’s Flexible Mini Dual 2.2MHz, 500mA Buck Converter with LDOs for Automotive Camera Supplies – the MAX25249 and MAX25249B

Introduction to the MAX98360A MAX98360B MAX98360C MAX98360D Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier

This video provides an introduction to Maxim's Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier - the MAX98360A MAX98360B MAX98360C MAX98360D

Introduction to the MAX20340 Bidirectional DC Powerline Communication Management IC

This video provides an introduction to Maxim's Bidirectional DC Powerline Communication Management IC - the MAX20340.

如何使用MAX4173电流检测放大器和微控制器测量电流

本视频中,Sean利用MAX4173评估板及Arduino® Uno测量电流。Sean还介绍了电流测量背后的基本原理,以及为什么电流检测放大器是该技术的有益补充。

了解更多 ›

Creating Assistive Devices with Maxim Biosensors

 

"You have a solution (Health Sensor Platform 2.0) that is really quite excellent. I was able to leverage everything. All the sensors are Maxim sensors."
 -Marty Stone, Founder and President, Atec Inc.


Featured products: MAX30001, Health Sensor Platform 2.0, MAX86141, MAX30205, MAX32630, MAX20303, MAX32664

Read Their Story ›

Introduction to the MAX20057 MAX20457 MAX20458 36V Boost Controller with Two Synchronous Buck Converters (3.5A/2A) for Automotive Applications

This video provides an introduction to Maxim's Synchronous Buck Converters for Automotive Applications.

Introduction to the MAX17634A, MAX17634B and MAX17634C 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

This video provides an introduction to Maxim's 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter - the MAX17634A, MAX17634B and MAX17634C.

Advancing Digital TV Technologies

 

"Our DVB-C modulators based on the MAX5862 and MAX5868 integrate 32 channels on a single board and up to 96 channels in a single chassis."
 -Mr. Gang Ma, General Manager, R&D, Gospell Digital Technology


Featured products: MAX5862, MAX5868

Read Their Story ›

Introduction to the MAX22700E/D, MAX22701E/D and MAX22702E/D Ultra-High CMTI Isolated Gate Drivers

This video provides an introduction to Maxim's Ultra-High CMTI Isolated Gate Drivers - the MAX22700E/D, MAX22701E/D and MAX22702E/D.

Introduction to the MAX17576 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

This video provides an introduction to Maxim's 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation - the MAX17576.

初识DARWIN:全新品类的低功耗IoT MCU

更智能、更精简、更坚固。DARWIN MCU专为迅猛发展的物联网(IoT)而生。这种全新品类的IoT MCU将Maxim的可穿戴级技术与业界最大容量的嵌入式存储器以及世界上最先进的嵌入式安全有效结合。通过观看本视频,了解DARWIN MCU如何帮助您在快速发展的IoT市场取得成功。

了解更多 ›

高精度锂电池电量计量解决方案

目前在可穿戴应用领域中,如何设计功耗产品是工程师面临的挑战,这其中电池电量计量是一个很重要的内容。Maxim 在这个行业有多年的研究经验,我们最新推出的一款MAX17055为可穿戴产品中的电池,特别是小容量电池的高精度计量提供了有效的解决方案。

了解更多:MAX17055

Evaluation Kit for the MAXM17624 3.3V Output-Voltage Application

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17624 high frequency, high-efficiency, synchronous step-down DC-DC power module.

Learn more ›

Mouth-Based Biometrics Monitoring

 

"The Maxim chips performed beautifully when we used them. It really has become a standard with many companies."
 -Mike Saigh, CEO, Equine SmartBits


Featured products: MAX30102, MAX32664, MAX30205, MAX8808X, MAX40200, MAX8902, MAX6775

Read Their Story ›

Introduction to the MAX25600 Synchronous High Voltage 4 Switch Buck Boost LED Controller

This video provides an introduction to the MAX25600, a synchronous 4-switch buck-boost LED driver controller.

Introduction to the MAX17613A MAX17613B MAX17613C 4.5V to 60V, 3A Current Limiter with OV, UV, and Reverse Protection

This video provides an introduction to the MAX17613A MAX17613B MAX17613C, a 4.5V to 60V, 3A Current Limiter with OV, UV, and reverse protection.

Introduction to the MAX77863 Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications

This video provides an introduction to Maxim's Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications - the MAX77863.

理想二极管与肖特基二极管的性能比较

在很多的便携式设备中,通常同时具备可拆解电池以及USB接口或者电源适配器供电。为了在两种电源之间安全高效的自动切换,工业界常常用到一种叫做二极管或电路的办法进行电源路径选择。

本期视频中,Maxim的工程师June将与您分享理想二极管和肖特基二极管在性能上的比较。

Introduction to the MAX20336 Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

This video provides an introduction to the MAX20336, an ultra-small, low-on-resistance, double-pole/single-throw analog switches which features Beyond-the-Rails™ capability that allows signals from -5.5V to +5.5V to pass without distortion, even when the power supply is below the signal range.

Introduction to the MAX14916 Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics

This video provides an introduction to Maxim's Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics - the MAX14916.

Introduction to the MAX20056B Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

This video provides an introduction to Maxim's Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays - the MAX20056B.

Introduction to the MAX22515 IO-Link Transceiver with Integrated Protection

This video provides an introduction to Maxim's IO-Link Transceiver with Integrated Protection - the MAX22515.

Introduction to the MAX5861 DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator

This video provides an introduction to Maxim’s DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator – the MAX5861.

Introduction to the MAX14815 Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming

This video provides an introduction to Maxim's Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming - the MAX14815.

Introduction to the MAX30134 4-Channel Ultra-low Power Electrochemical Sensor AFE

This video provides an introduction to Maxim's 4-Channel Ultra-low Power Electrochemical Sensor AFE - the MAX30134.

Introduction to the MAX17630 and MAX17631 4.5V to 36V, 1A and 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converters

This video provides an introduction to Maxim's high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs - the MAX17630 and MAX17631.

Introduction to the MAX6078A Low-Power, Low-Drift and Low-Noise Voltage Reference

This video provides an introduction to Maxim’s Low-Power, Low-Drift and Low-Noise Voltage Reference the MAX6078A and MAX6078B

Introduction to the MAX20011 Automotive Single 8A/12A Step-Down Converter with High Efficiency

This video provides an introduction to Maxim's Automotive Single 8A/12A Step-Down Converter with High Efficiency - the MAX20011.

开发支持汽车和工业设计应用的77/79GHZz CMOS mmWave雷达传感器IC

 

Maxim的汽车应用PMIC“完美满足我们的要求。而许多能够达到此类功能性安全水平的竞争方案并不能满足需求。”
 -Jiafeng Wang,加特兰微电子销售经理


精选器件: MAX15027, MAX20014

了解详情 ›

阴影区域太阳能应用

 

"Maxim的电子箱集成电池优化器,为我们提供最大的设计和布局灵活性,支持将太阳能板安装在多个屋面上,且不会影响性能。"
 —— Anand Janaswamy,OneRoof Energy公司产品开发与利用部门SVP


相关产品: 太阳能电池优化器

了解案例 ›

Introduction to the MAX32520 ChipDNA™ Secure Arm Cortex M4 Microcontroller with SP800-90A/B TRNG

This video provides an introduction to Maxim's ChipDNA™ Secure Arm Cortex M4 Microcontroller with SP800-90A/B TRNG - the MAX32520.

Introduction to the MAX40660 MAX40661 Transimpedance Amplifier With Low Power Mode for LiDAR Applications

This video provides an introduction to Maxim's Transimpedance Amplifier With Low Power Mode for LiDAR Applications - the MAX40660 MAX40661.

Introduction to the MAX20090 MAX20090B Automotive High-Voltage High-Brightness LED Controller

This video provides an introduction to Maxim’s Simple Automotive High-Voltage HB LED Controller – the MAX0090.

Introduction to the MAX38907 MAX38908 MAX38909 2A/4A High Performance LDO Linear Regulator

This video provides an introduction to Maxim's 2A/4A High Performance LDO Linear Regulator - the MAX38908 product family.

MAX32660评估系统简介

了解MAX32660超低功耗Arm® Cortex®-M4 FPU微控制器的速度和存储器。这款超低功耗MCU非常适合您的下一代IoT或可穿戴项目。

了解更多 ›

24V+电源方案系列6:设计案例:使用EE-Sim设计和仿真环境仿真同步DC-DC调节器

本视频中,Maxim工业电源方案部门的执行经理Viral Vaidya引导您利用Maxim的最新同步开关调节器设计24V+电源系统。其中包括演示如何使用在线EE-Sim设计和仿真环境仿真电源系统设计。

观看下一集 ›

24V+电源方案系列5:布局注意事项

PCB布局注意事项:布局差异会对电源系统设计的性能产生非常大的影响。

观看下一集 ›

24V+电源方案:电源设计自身不会变的温度更低、体积更小或更简单

电源系统设计系列研讨会简介及日程安排

观看第一集 ›

MAX30205评估系统

MAX30205EVKIT

MAX30205体温传感器评估系统。提供USB至I2C转换控制器和GUI。

了解更多›

Introduction to the MAXM86161 Single-Supply Integrated Optical Module for HR and SpO2 Measurement

This video provides an introduction to Maxim’s Single-Supply Integrated Optical Module for heart rate and SpO2 Measurement – the MAXM86161.

Introduction to the MAX32570 Low Power ARM Cortex-M4 Microcontroller for Secure Applications

This video provides an introduction to Maxim's Low Power ARM Cortex-M4 Microcontroller for Secure Applications - the MAX32570.

Introduction to the MAX22503E 100 Mbps Full Duplex 3V/5V RS-485/RS422 Transceiver with High EFT Immunity

This video provides an introduction to Maxim's 100 Mbps Full Duplex 3V/5V RS-485/RS422 Transceiver with High EFT Immunity - the MAX22503E.

Introduction to the MAX15158Z High Voltage Multiphase Boost Controller

Introduction to the MAX25612 Automotive Synchronous High-Voltage LED Controller

This video provides an introduction to Maxim's Automotive Synchronous High-Voltage LED Controller - the MAX25612.

Maxim Power Solutions for Xilinx FPGAs

Here’s evidence that Maxim and Xilinx have been working closely together, to help you power up Xilinx FPGAs without a lot of time, budget, or power supply expertise. Minimize power dissipation and board space, and get to market sooner.

Learn more: Xilinx Power Partnership ›

Introduction to the MAX25611A MAX25611B MAX25611C MAX25611D Automotive High-Voltage HB LED Controller

This video provides an introduction to Maxim’s Simple Automotive High-Voltage HB LED Controller – the MAX25611.

Introduction to the MAX16160 High Accuracy Quad, Any-Input Voltage Monitor and Reset

This video provides an introduction to Maxim's High Accuracy Quad, Any-Input Voltage Monitor and Reset - the MAX16160.

12通道、高压、智能传感器数据采集接口

MAX17843

可编程ASIL D电池监测器ASIC,优化用于汽车、混合动力车电池组及电动汽车系统。

14通道、高压数据采集系统

MAX17853

凭借单片芯片即可满足ASIL-D标准,适用于中、大数量电池配置。

Introduction to the MAX30208 Low-Power, High-Accuracy Digital Temp Sensor

This video provides an introduction to Maxim’s low-power, high-accuracy digital temp sensor – the MAX30208.

射频(RF)及无线通信基础

了解射频(RF)及无线通信的基本原理,包括基本功能、常用指标,以及定义和评估RF通信系统时涉及的关键参数。

了解更多 > 无线和射频(RF)

如何通过旁路模式下的SerDes链路与外设器件通信

Darragh利用MAX9281和MAX9276A,介绍如何操作I2C旁路模式下的串行器/解串器链路,以控制远端外设,并演示远端光检测。

了解更多› GMSL SerDes ICs

Introduction to the MAX77654 Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power Path Charger for Small Li+, and Ship Mode

This video provides an introduction to Maxim’s MAX77654, one of the world’s best solutions for low-power consumer applications.

Introduction to the MAX20333 Adjustable Current Limit Switch with Low Power Mode

This video provides an introduction to Maxim’s new Adjustable Current Limit Switch with Low Power Mode – MAX20333.

Introduction to the MAX49017 Micropower Dual Automotive Comparator with Built-In Reference in Small 2x2 TDFN

This video provides an introduction to Maxim’s Nanopower Dual Automotive Comparator with Built-In Reference in Small 2x2 TDFN – the MAX49017.

Introduction to the MAX86140 and MAX86141 Optical Pulse Oximeter and Heart-Rate Sensor

This video provides an introduction to the MAX86140 and MAX86141, a Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health.

The Future of PoE LED Lighting

See examples of what the future holds for power over ethernet (PoE) LED lighting in the internet of things (IoT).

Learn more: Smart Lighting ›

线性调节器基础:LDO到SEPIC

学习低压差(LDO)线性调节器和单端原边电感转换器(SEPIC)开关模式IC等线性调节器的基础知识,包括其特性、利益和结构。

了解更多 ›

Introduction to the MAX40016 4-Decade Current Sense Amplifier with Integrated Rsense Element

This video provides an introduction to the MAX40016, a very wide range current sense amplifier (CSA) with internal sense element that senses from less than 300μA to greater than 3A current range.  

Introduction to the MAXM15062-63-64-65-66-67-68-MAXM15462-63-64-65-66-67-MAXM17901-03-04-05-06 4.5V to 24V, 42V, 60V 300mA Himalaya uSLIC™ Step-Down Power Modules

This video provides an introduction to Maxim’s 300mA Himalaya uSLIC step-down power modules.

IO-Link方案演示 — 2018电子展

Konrad介绍Maxim的IO-Link®方案如何克服当今的设计挑战,采用最小方案尺寸最大程度降低功耗。

了解更多 ›

Introduction to the MAX20343 Ultra Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

This video provides an introduction to Maxim’s 3.5W Ultra-Low Iq Buck Boost for Optical Sensing and IoT – the MAX20343.

Introduction to the MAX20006E MAX20008E 36V, 220kHz to 2.2MHz, 6A/8A Fully Integrated Step-Down Converters with 15µA Operating Current

This video provides an introduction to Maxim’s 36V, 220kHz to 2.2MHz, 6A/8A Fully Integrated Step-Down Converters with 15µA Operating Current – the MAX20006E and MAX20008E.

Get the Highest Level of Safety with an ASIL-D Battery Monitor IC

Achieving safety compliance in automotive applications can require adding redundant components to the system. The MAX17853 is the only ASIL-D-compliant IC for mid-to-large cell count configurations, enabling engineers to create a system that meets the highest level of safety for voltage, temperature, and communication.

Learn more: MAX17853 ›

设计小型,低功耗,模拟输入模块

 

"吉诺科技很高兴有机会与Maxim合作,为我们的模拟输入模块提供完美方案,且尺寸极小、支持多通道信号,提高用户体验和用户可采性。”
 - Li Yan,吉诺科技市场部现场总线项目经理

精选器件: MAX11270
了解案例 ›

How to Obtain Constant Audio Output Levels Using the MAX9814's Automatic Gain Control Feature

Jesvin explains automatic gain control and how it can be used to attain constant audio output levels. He shows how to achieve effective automatic gain control in microphone amplifiers using the MAX9814 Evaluation Kit.

Learn more: MAX9814 ›

How to Save Power in Your Next Portable Project Using the MAX32660 Deep Sleep Feature

Thomas discusses the power-saving features of the MAX32660, including its "deep sleep" mode of operation. He then demonstrates how this is used to save power in a temperature-sensing application.

Learn more: MAX32660 ›

How to Set Up a Microcontroller Project with the Maxim Arm® Cortex® Toolchain in Eclipse

Thomas explains how to download and install the Low-Power Arm Micro Toolchain in Eclipse. He shows how to import sample projects and then how to create your own new microcontroller project.

Learn more: MAX32660 ›

Introduction to the DS28E16 DeepCover® 1-Wire SHA-3 Secure Authenticator

This video provides an introduction to the DS28E16 DeepCover® 1-Wire SHA-3 Secure Authenticator

高性价比、高效太阳能

 

“JinkoMX模块(带Maxim电池串优化器)提供的技术帮助我们缓解了阴影问题,且价位远低于其它替代方案。”
 —— Caleb Arthur,Missouri Sun Solar公司CEO


相关产品: 太阳能电池优化器

了解详情 ›

确保台式PC安全

 

“利用Maxim产品应对安全性问题要轻松的多。”
 -Olivier Boireau, CEO, Design SHIFT


精选产品:Maxim MAX32550

了解案例 › ›
观看案例视频 ›

Introduction to the MAX16136 1% Accuracy UV/OV Voltage Monitor with Windowed WD and OV in Tiny 2 x 2 TDFN

This video provides an introduction to Maxim’s 1% Accuracy UV/OV Voltage Monitor with Windowed WD, MR and OV in Tiny 2x2 TDFN – the MAX16136.

Introduction to the MAX5992A MAX5992B Multisource, High-Power, High-Performance Powered Device Controllers

This video provides an introduction to Maxim's Multisource, High-Power, High-Performance Powered Device Controllers - the MAX5992A MAX5992B.

Introduction to the MAX20039-40 2V to 36V, 2.1MHz, 0.6A/1.2A Automotive Buck Boost Converters

This video provides an introduction to Maxim's 2V to 36V, 2.1MHz, 0.6A/1.2A Automotive Buck Boost Converters - the MAX20039-40.

Introduction to the MAX17687 4.5V to 60V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter

This video provides an introduction to the MAX17687; a 4.5V to 60V, high efficiency, isolated DC-DC converter.

如何在Mac上的Eclipse环境下配置MAX32631-EVKIT

Venkatesh展示如何在Mac上的Eclipse环境下配置Maxim的Arm®微控制器工具链。Venkatesh利用MAX32631-EVKIT运行演示程序,该程序评估MAX32630/MAX32631/MAX32632 DARWIN超低功耗Arm Cortex®-M4 FPU微控制器。

了解更多 › MAX32631-EVKIT

工业测温方案—RTD测温

在工业应用的许多场合都需要温度测量,但是由于工业现场的工作环境通常比较恶劣,存在高压,强干扰等因素。因此,在设计工业测温时, 我们不仅要考虑测量的精度,还要考虑在测量时出现比如过压状况系统不被损坏,在传感器连接不正确时系统能够检测出故障状态等问题。

了解MAX31865相关信息 ›

使用外设管理单元 — 第4部分:PMU程序

本节视频中,了解在演示项目中如何利用PMU和实时时钟(RTC)来使LED闪烁。本视频中介绍的原理将有助于您在下一个项目中构建自己的PMU程序。在下节视频:“使用外设管理单元 — 第5部分”中,您将会了解如何设置main()程序,以及使用MAX32630评估板上的PMU。

了解更多:MAX32630 ›

如何设置超低功耗实时时钟,第一部分:使用MAX32630微控制器

在本视频短片中,Mohamed介绍利用实时时钟(RTC)电路计时的不同方法。Mohamed演示在智能手表项目中为保证MAX32630微控制器的内部RTC正常运行所要求的设置。关于使用深度休眠模式下微控制器RTC的更多信息,请观看“如何设置超低功耗实时时钟,第二部分:深度休眠模式下的微控制器。”

了解更多: ›

初识MAX32625PICO快速开发平台

准备迎接嵌入式系统开发和部署的革命性转变。MBED™兼容MAX32625PICO为超小尺寸且功能强大、完备的开发平台,支持MAX32625Arm® Cortex®-M4 FPU微控制器。您也可将MAX32625PICO用作调试适配器,或者将其作为大型应用中的一个部件直接集成到原型设计中。

了解更多:MAX32625PICO

How to Get Started Using the EE-SIM OASIS Simulation Tool to Accurately Simulate Your Circuit Designs

Learn how to simulate a switching power circuit using the EE-Sim® OASIS Tool. Built on the SIMPLIS® simulation engine, the OASIS simulator for switched-mode power ICs provides over 150 power reference designs, which are ready to copy, modify, and simulate.

Learn More: EE-SIM OASIS ›

How to Get Started Logging Temperature with DS1925 iButton Temperature Data Logger

Venkatesh explains how to use the DS1925 iButton® Thermocron® data logger with Maxim’s OneWireViewer software to quickly and easily log temperature data. He also explains how the DS1925 differs from Maxim’s other temperature logger, the DS1922.

Learn More: DS1925 ›

Introduction to the MAX20029 MAX20029B MAX20029C Automotive Quad/Triple Low Voltage Step-Down DC-DC converters

This video provides an introduction to the MAX20029/MAX20029B/MAX20029C power-management ICs (PMICs) which integrate four low-voltage, high-efficiency, step-down DC-DC converters.

Introduction to the MAX38640A MAX38641A MAX38642A MAX38643A MAX38640B MAX38641B MAX38642B MAX38643B Tiny 1.8V - 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

This video provides an introduction to Maxim’s tiny 1.8V - 5.5V input, 330nA IQ, 700mA nanoPower buck converter – the MAX38640A, MAX38641A, MAX38642A, MAX38643A, MAX38640B, MAX38641B, MAX38642B, MAX38643B.

Introduction to the MAX20029 and MAX20029B Automotive Quad/Triple Low Voltage Step-Down DC-DC Converters

This video provides an introduction to the MAX20029/MAX20029B power-management ICs (PMICs), which integrate four low-voltage, high-efficiency, step-down DC-DC converters. Each of the four outputs is factory or resistor programmable between 1.0V to 4.0V.

In the Lab: Bluetooth Control of Power-over-Ethernet Lighting

See how simple it is to develop Power-over-Ethernet (PoE) based lighting. This video demonstrates an easy way to provide on/off and dimming control for an LED bulb using a smartphone with bluetooth connection. The simple design is made possible by the MAX5969 powered device controller and the MAX16832 high-voltage LED Driver IC.

Learn more: Smart Lighting ›

Turnkey PCI-PTS Mobile POS (MPOS) Terminal

MPOS-STD2

A complete mPOS solution, pre-evaluated by security labs for compliance with PCI-PTS 4.0 standards.

Learn more ›

Isolated, 24V to 5V, 10W Power Supply Reference Design

MAXREFDES114

Compact, 24V input, forward converter module with 5V at 2A output and pre-qualified transformers.

Learn more ›

Industrial Power Step-down Power Modules

High-efficiency, high-voltage DC-DC step-down power modules

These power modules combine an efficient Maxim switching regulator, a fully shielded inductor, and numerous other passive components into one low-profile, thermally-efficient system-in-package (SiP). These modules operate over the industrial temperature range.

Introduction to the MAX25611A MAX25611B Automotive High-Voltage HB LED Controller

This video provides an introduction to the MAX25611, a single channel HBLED drivers for automotive front light applications such as high beam, low beam, daytime running light (DRL), turn indicator, fog light and other LED lights.

Introduction to the MAX25615 7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers

This video provides an introduction to the MAX25615, high-speed MOSFET drivers capable of sinking 7A and sourcing 3A peak currents.

Introduction to the MAX17303 MAX17313 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector

This video provides an introduction to Maxim's 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector - the MAX17303 and MAX17313.

Introduction to the MAX98390 Digital Boosted Class D DSM Smart Amplifier

This video provides an introduction to the MAX98390 Digital Boosted Class D DSM Smart Amplifier.

Introduction to the MAX20026 MAX20026S Automotive Quad, Low-Voltage Step-Down DC-DC converters with Low-Noise LDO

This video provides an introduction to Maxim's Automotive Quad, Low-Voltage Step-Down DC-DC converters with Low-Noise LDO - the MAX20026 and MAX20026S.

Introduction to the MAX20463 Automotive USB Type-A to Type-C Port Converter with Protection

This presentation provides an introduction to the MAX20463 an automotive USD Type-A to Type-C port converter with protection.

Introduction to the MAX20334 Overvoltage and Surge-Protected Dual SPDT Data Line Switch

This video will provide an introduction to Maxim’s new Overvoltage and Surge-Protected Dual SPDT Data Line Switch – MAX20334.

Introduction to the MAX77827 5.5V 1.5A Ultra Low IQ High Efficiency Buck-Boost Converter

This video provides an introduction to the MAX77827, a 1A capable high-efficiency buck-boost converter with input voltage range from 1.8V to 5.5V. You will also learn how this device packs the highest performance with the industry’s lowest IQ in its class of buck-boost converters.

Introduction to the MAX16152 MAX16153* MAX16154* and MAX16155 nanoPower Supervisor and Watchdog Timer

This video provides an introduction to Maxim’s nanoPower Supervisor and Watchdog Timer family– the MAX16152 – MAX16155.

体温传感器

MAX30205

传感器可高精度测量温度,提供过热报警/中断/关断输出。

临床级提问传感器评估板

MAX30205EVSYS

包括USB至I2C转换控制器和GUI程序,简化评估过程

Learn more ›

±0.1°C Accurate, I2C Digital Temperature Sensor

MAX30208

Repeatability of 0.008°C RMS using a 16-bit sample rate enables clinical-grade accuracy for next-generation wearables.

Learn more ›

集成生物电势和生物电阻抗AFE评估系统

MAX30001EVSYS

提供多种配置,支持ECG、BioZ和起搏信号检测等各种测量。

了解更多 ›

血氧和心率传感器评估系统

MAX86140EVSYS

配置灵活,以最小的功耗实现最佳的信号测量质量。

了解更多 ›

Introduction to the MAX20079 36V, 3.5A Buck Converter with 3.5µA IQ

This video provides an introduction to the MAX20079 a small, synchronous buck converter with integrated high-side and low-side switches.

Introduction to the MAX40025A 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

This video provides an introduction to Maxim’s 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs – the MAX40025C and MAX40026.

Introduction to the MAX25610A MAX25610B Synchronous Buck and Buck Boost LED Driver/DC-DC Converter

This video provides an introduction to the MAX25610A and MAX25610B, fully synchronous LED drivers that provide constant output current to drive high-power LEDs.

24μA IQ 独立式电量计,集成保护器

MAX17301XEVKIT

评估单节电池ModelGauge m5 EZ电量计,集成保护器和SHA-256安全认证

了解更多 ›

5.1μA、ModelGauge m5 EZ多节电池电量计

MAX17261XEVKIT

利用外部电阻分压器监测多节串联电池组

了解更多 ›

5.1μA、单电池电量计,具有ModelGauge m5 EZ和可选高边电流检测

MAX17260XEVKIT

评估独立式ModelGauge™ m5主机侧电量计IC,IC适用于手持式和便携式设备中的锂离子(Li+)电池。

了解更多 ›

业界唯一的ASIL级摄像机保护器,集成基于I2C的诊断功能

MAX20087

双/四通道摄像机电源保护器IC为每路输出提供高达600mA负载电流。

了解更多 ›

超小尺寸、3.2MHz、双通道、500mA、摄像机模块通用PMIC

MAX20019

2.2MHz和3.2MHz、双通道、降压型转换器,带有集成高边和低边MOSFET。

了解更多 ›

2.2MHz同步和双通道降压型转换器

MAX20014

OUT1输出将输入电压升压到高达8.5V、电流高达750mA,而两路同步降压型转换器工作在3.0V至5.5V输入电压范围,提供0.8V至3.8V输出电压,负载电流高达3A。

了解更多 ›

36V、600mA、微型Buck转换器,3.5µA IQ

MAX20076

同步buck转换器,集成高边和低边开关,在3.5V至36V输入电压下提供高达0.6A电流,空载时的静态电流仅为3.5µA。

了解更多 ›

隔离型、24V至5V、12.5W、无光耦反激电源

MAXREFDES120

小尺寸24V输入模块,带有副边同步MOSFET驱动器,输出为5V @ 2.5A。

了解更多 ›

隔离型、24V至5V、9W、无光耦反激电源

MAXREFDES119

小尺寸24V输入模块,带有副边同步MOSFET驱动器,输出为5V @ 1.8A。

了解更多 ›

Arm® Cortex®-M4F开发平台,用于电池供电设备

MAX32625MBED

支持MAX32625超低功耗微控制器的Mbed™兼容评估系统。Arduino®连接器和充裕的原型空间支持快速开发。

了解更多 ›

结构紧凑的开发板,用于构建小尺寸、低功耗IoT平台

MAX32630-EVKIT

功率优化Arm® Cortex®-M4F。最优外设组合,提高平台扩展性。板载Bluetooth® 4.0 BLE收发器,带芯片天线。

了解更多 ›

评估板串行通信模块

DS3900P2EVKIT

通过PC串口与2线和3线器件进行双向通信,用于评估各种时钟IC。

了解更多 ›

36V、600mA、微型Buck转换器,3.5µA IQ

MAX20075

同步buck转换器,集成高边和低边开关,在3.5V至36V输入电压下提供高达0.6A电流,空载时的静态电流仅为3.5µA。

了解更多 ›

±5ppm、I2C实时时钟外设模块

DS3231MPMB1

连接DS3231M RTC低成本、高精度RTC,适合任何用Pmod™兼容扩展端口配置I²C通信的系统。

了解更多 ›

健康传感器平台

MAXREFDES100

支持mbed™的传感器平台,快速评估可穿戴健康和健身方案。测量运动、温度、生物电势、脉搏血氧以及心率。

了解更多 ›

16位、四通道模拟输入微型PLC卡

MAXREFDES61

支持下一代超小尺寸PLC的完备模拟前端,电源和数据隔离。

了解更多 ›

WPC/PMA双模无线电源接收器评估板

MAX77950EVKIT

无线电源接收器与WPC或PMA发送器耦合时,利用近场磁感应工作,提供高达12W输出功率。



了解更多 ›

高精度热电偶至数字输出转换器评估系统,器件带线性度补偿

MAX31856EVSYS

包括MAX31856PMB1外设模块、与软件通信的适配器电路板、K型热电偶。

了解更多 ›

18位高精度数字采集系统

MAXREFDES74

利用高精度、低功耗数据转换器实现高速、高精度数据采集。

了解更多 ›

4.5V至42V、300mA uSLIC电源模块3.3V输出电压评估板

MAXM15462EVKIT

可调节输入欠压锁定、可选模式和漏极开路低电平有效RESET,工作在500kHz开关频率。

了解更多 ›

可穿戴、皮电反应系统

MAXREFDES73

GSR测量检测人类皮肤在不同情况下的阻抗。

了解更多 ›

智能压力传感器

MAXREFDES82

可显示平台上物体重量和重心的工业传感器,支持高达780g重量。

了解更多 ›

4V至42V、100mA、结构紧凑的降压型电源模块

MAXM17532

集成控制器、MOSFET、电感和补偿元件,采用10引脚uSLIC™封装

了解更多 ›

4–20mA、2线电流环路传感器

MAXREFDES15

超低功耗、高精度、环路供电传感器变送器,可连接任意标准PT1000电阻传感器,并进行线性化温度转换产生4–20mA电流信号。

了解更多 ›

ECT/EPT电流故障传感器

MAXREFDES38

用于ECT/EPT低功耗传感器的高精度模拟前端,提高电网健康数据及故障测量精度。

了解更多 ›

4V至42V、100mA uSLIC电源模块5V输出电压评估板

MAXM17532EVKIT

逐周期峰值限流保护、欠压锁定和热关断,工作在600kHz开关频率

了解更多 ›

4–20mA环路供电温度传感器,带Hart功能

MAXREFDES16

2线、环路供电智能温度变送器方案,适用于温度测量。支持从PT100到PT1000任何类型的RTD。

了解更多 ›

高精度、长电池寿命热量/流量计

MAXREFDES70

低功耗、超声传输时间测量参考设计,适用于高精度液体流量测量。

了解更多 ›

Arm Cortex-M4F开发平台,优化用于电池供电的Bluetooth®设备

MAX32630FTHR

MAX32630超低功耗微控制器Mbed™开发平台。板载PMIC、Bluetooth和外设,支持快速开发,电路板尺寸只有0.9in x 2.0in。

Learn more ›

Arm Cortex-M4F开发平台,提供用于电池供电设备的扩展连接器

MAX32620FTHR

MAX32620超低功耗微控制器Mbed™开发平台。板载PMIC、电量计、外设和Pmod™连接器,支持快速开发,电路板尺寸只有0.9in x 2.0in。

了解更多 ›

显示驱动器平台

MAXREFDES99

Arduino平台,支持4片MAX7219 LED驱动器采用菊链连接,驱动标识应用中的16x16 LED点阵。

了解更多 ›

模拟功能丰富的Arm Cortex-M3开发平台

MAX32600MBED

MAX32600超低功耗微处理器Mbed™评估系统,处理器集成了先进的模拟功能和安全保护。Arduino连接器和原型空间用于支持快速开发。

了解更多 ›

MAXM17575 5V输出电压评估板

MAXM17575EVKIT

5V预设输出电压,负载电流高达1.5A,900kHz开关频率

了解更多 ›

Pocket IO™ PLC开发平台

MAXREFDES150

集成30路工业IO,以不到10平方英寸的面积实现更低散热和更快吞吐量。

了解更多 ›

DeepCover安全认证器演示套件

MAXAUTHDEMO

演示Maxim安全认证器在真实使用场景的软/硬件功能平台。

了解更多 ›

MAXM17761 5V输出电压评估板

MAXM17761EVKIT

5V预设输出电压,负载电流高达1A,537kHz开关频率

了解更多 ›

16位、 Δ-Σ ADC外设模块

MAX11205PMB1

将MAX11205超低功耗、16位ADC与任何Pmod兼容扩展端口(配置为GPIO)系统相连接。

了解更多 ›

3µA 1节/2节电池电量计,带ModelGauge

MAX17048EVKIT

最小、功耗最低的电量计,具有经过验证、仅依赖于电压的ModelGauge算法。

了解更多 ›

24位电子称

MAXREFDES75

高精度电子称参考设计,实现小信号24位测量,并产生与输入信号成比例的0至10V输出。

了解更多 ›

适用于Arduino平台的Pmod适配器

MAXREFDES72

Arduino至Pmod转换适配器,集成电平转换和引脚多路复用。

Arduino至Pmod转换适配器,集成电平转换和引脚多路复用。
了解更多 ›

DeepCover嵌入式安全平台,支持IoT安全认证

MAXREFDES143

演示从受保护传感器节点到网络服务器的安全认证数据链路。

了解更多 ›

7µA单电池电量计,采用ModelGauge m5 EZ

MAX17055XEVKIT

库伦计数与电压电量计量相结合,拥有最高SOC精度。

了解更多 ›

楼宇自动化平台

MAXREFDES130

Arduino架构、Mbed™兼容平台,包括0VDC-10VDC模拟输出、4–20mA输入/输出、闭锁/非闭锁继电器、RTC和1–Wire主机。

了解更多 ›

MAXM17574 5V输出电压评估板

MAXM17574EVKIT

5V预设输出电压,负载电流高达3A,650kHz开关频率

了解更多 ›

独立式ModelGauge m5电量计,集成SHA-256认证

MAX17201GEVKIT

提供非易失存储器(NVM),适用于电池组侧单节或多节电池应用。

了解更多 ›

通用输入微型PLC

MAXREFDES67

通用模拟输入,支持模拟电压和电流、所有RTD配置和热电偶,采用单一架构高精度采集模拟数据。

了解更多 ›

1-Wire Grid-Eye传感器

MAXREFDES131

检测方案具有Panasonic AMG8833 Grid-EYE®和Maxim 1-Wire® 总线,由DS28E17支持。

了解更多 ›

全桥直流电机驱动器Mbed平台

MAXREFDES89

Mbed兼容、Arduino架构平台,适用于有刷直流电机应用。驱动多达4个电机,带有电流调节,工作在7V至36V单电源。
了解更多 ›

完备的超低功耗Cortex-M4F微控制器评估板

MAX32620-EVKIT

功率优化Arm Cortex®-M4F。最优外设组合,提高平台扩展性。板载Bluetooth 4.0 BLE收发器和芯片天线。

了解更多 ›

GPS/GNSS超低噪声系数LNA

MAX2667EVKIT

噪声系数最低的GPS LNA,提供高增益和高线性度,微型封装。

了解更多 ›

MAXM17502 5V/1A输出应用评估板

MAXM17502EVKIT

12V至60V输入,5V@1A输出,效率大于84%。

了解更多 ›

隔离电源参考设计

MAXREFDES9

3.3V至15V输入、±15V (±12V)输出、隔离电源,适用于工业和医疗应用

了解更多 ›

支持可穿戴产品的超低功耗微控制器开发平台

MAX32630FTHR

功率优化Arm® Cortex®-M4F。最优外设组合,提高平台扩展性。板载Bluetooth® 4.0 BLE收发器和芯片天线。。

了解更多 ›

MAX17651评估板

MAX17651EVKIT

演示60V、100mA、超低静态电流、线性稳压器

了解更多 ›

MAX44284评估板

MAX44284EVKIT

演示MAX44284电流检测放大器的高精度、实时电流监测。

了解更多›

MAXM17515 1.5V/5A输出评估板

MAXM17515EVKIT

2.4V至5.5V输入,1.5V@1.5A输出,效率高于91%。

了解更多 ›

MAX44298 评估板

MAX44298EVKIT

评估MAX44298超低失调、低边电流检测、高精度电源监测器。

了解更多›

MAX1510评估板

MAX1510EVKIT

评估低电压DDR线性稳压器

了解更多 ›

MAXM17503 5V/2.5A输出评估板

MAXM17503EVKIT

11V至60V输入,5V@1A输出,效率高于93%。

了解更多 ›

适合狭小空间的超小尺寸开发板,有效降低功耗

MAX32625PICO

功率优化Arm® Cortex®-M4F。板载PMIC提供所有供电电压;超小尺寸、0.6in x 1.0in双排连接头。

了解更多 ›

40MHz至4GHz宽带线性放大器

MAX2615

具有优异增益平坦度的高性能宽带放大器,8引脚TDFN封装。

了解更多 ›

双通道检流外设模块

MAXREFDES77

将MAX44285双通道、高边电流检测放大器连接到任何使用Pmod兼容扩展端口系统。

了解更多 ›

GPS/GNSS超低电流LNA评估板

MAX2679/MAX2679B EV Kits - Evaluates: MAX2679/MAX2679B

无需附加电路即可测试RF性能。提供50Ω SMA输入和输出连接器。

了解更多›

适用于医疗和工业应用环境的浪涌保护/ESD保护评估板

MAX3003XEVKIT-cn

说明:经过完全测试的评估板采用MAX30034,能够吸收除颤及其它重复性高能量脉冲。

了解更多 ›

DeepCover嵌入式安全在IoT领域的应用:公钥保护数据通路

MAXREFDES155

安全IoT系统,从受保护传感器节点到网络服务器的公钥安全认证数据链。

适用于嵌入式设备开发平台的加密控制器

MAXQ1061 Evaluation Kit - Evaluates: MAXQ1061

信用卡大小的接口板允许通过10引脚连接器与可选的主机适配器进行通信和供电。

了解更多 ›

非隔离24V至5.1V、20W电源

MAXREFDES125

高效、20W电源,适合工业和各种电源应用

了解详情 ›

隔离24V至3.3V、33W电源

MAXREFDES121

隔离型工业电源参考设计,其中每款电源将24V高效转换为各种功率水平的电压轨

了解详情›

Pocket IO PLC Development Platform

MAXREFDES150

Integrates 30 industrial IOs for lower heat dissipation and faster throughput in less than ten cubic inches.

Learn more ›

Secure Authentication Design with 1-Wire ECDSA and Xilinx Zynq SoC

MAXREFDES44

Protects IP and authenticates peripherals to Xilinx Zynq™ FPGAs.

Learn more ›

DeepCover Embedded Security in IoT Authenticated Sensing and Notification

MAXREFDES143

Demonstrates an authenticated data chain from a protected sensor node to a web server.

Learn more ›

Isolated 24V to 5V 2W Flyback Power Supply

MAXREFDES111

This isolated, 24V to 5V, 2W, flyback power supply design delivers 79% peak efficiency and provides up to 400mA at 5V output. Multiple transformers have been pre-qualified to transformer selection.

Learn more ›

4-Port IO-Link Master

MAXREFDES79

4-Port IO-Link Master Reference Design Description: Four IO-Link ports allow for simultaneous testing of four different sensors or actuators.

Learn more ›

双通道电流检测外设模块

MAXREFDES77

兼容Pmod™、高精度电流检测模块,理想用于多通道、多路复用数据采集系统。

了解详情 ›

Non-isolated 5V/2.5A PoE Powered Device Power Supply

MAXREFDES98

This non-isolated PoE powered device design combines a PD controller and buck converter on a 1.2 in2 board. It accepts 36V to 57V input with 5V output up to 2.5A.

Learn more ›

Power Amplifier Biasing through MAX11300 PIXI IC

MAXREFDES39

This design uses a MAX11300 programmable mixed-signal I/O (PIXI™), to bias and monitor a power amplifier for an RF base station.

Learn more ›

SHA-256 Secure Authentication Design

MAXREFDES34 (Alcatraz)

This design implements SHA-256 authentication function using the 1-Wire protocol.

Learn more ›

心率和脉搏血氧监测器

MAXREFDES117

该参考设计是一款低功耗、光学心率模块,集成红光和红外(IR) LED以及电源。

了解详情 ›

智能压力传感器

MAXREFDES82

该参考设计安装有四个负载单元,采用多通道、24位模/数转换器(ADC), 来检测平板上的物体重量和重心。

了解详情 ›

3.3V and 5V PoE Powered Device

MAXREFDES31 (Pasadena)

This design is an IEEE 802.3af/at compliant. Powered Device (PD). In addition to regulating power received over Ethernet, device can also be powered from a wall adapter.

Learn more ›

IO-Link® 16 Channel Digital Input Hub

MAXREFDES36

This IO-Link® 16-channel digital input reference design includes a 16-bit micro with IO-Link device stack and fits on a small 53.75mm x 72mm PCB.

Learn more ›

How to Efficiently Power Your Smart Gas/Water Meter

 

How to Efficiently Power Your Smart Gas/Water Meter
Smart meters operate for 10 to 20 years of time remotely and untethered, relying on powerful non-rechargeable lithium-thionyl-chloride batteries. They present a complex power-management design problem with energy sources that include batteries and supercapacitors. In this design solution, we discussed the challenges of powering a smart-meter wireless RF power amplifier. The solution is based on the MAX8815A, an efficient, low shutdown current and compact boost converter, which delivers the required peak current with the help of a supercapacitor.

Featured part: MAX8815A
Read more ›

开关转换器建模和实验室测量的精度比较?

 

开关转换器建模和实验室测量的精度比较?
Maxim的开关转换器模型和仿真受限于典型值,而更完整的最终设计构思要求我们考虑模型无法顾及的硅变化。在我们的研究中,电容或电感变化等非理想因子对压降的贡献为+/- 10mV (3.3V标称值的0.3%),说明在仿真期间需要考虑可预期的物理元件变化。

精选器件:MAX17242, MAX17242EVKIT,
了解更多 ›

Introduction to the MAX40077 MAX40078 MAX40089 Single/Dual/Quad Ultra-Low Input Bias Current, Low Noise Amplifiers

This video provides an introduction to the MAX40077/MAX40078/MAX40089 are wide band, low-noise, low-input bias current operational amplifiers that offer rail-to-rail outputs and single-supply operation from 2.7V to 5.5V.

Introduction to the MAX40242 20V, Low Input Bias-Current, Low-Noise, Dual Op Amplifier

This video provides an introduction to the MAX40242 which provides a combination of high voltage, low noise, low input bias current in a dual channel and features rail-to-rail at the output.

为可穿戴设备的微控制器提供高质量休眠时间

 

为可穿戴设备的微控制器提供高质量休眠时间
The MAX31341B为实时时钟IC,有助于延长便携式设备在不使用时的电池寿命。通过将微控制器从计时任务中解放出来,使其甚至能够处于更低功耗的深度休眠模式。

精选器件:MAX31341B
了解更多 ›

Introduction to the MAX17301 and MAX17311: 1-Cell ModelGauge m5 EZ Fuel Gauge with 2-Level Protector and SHA-256 Authentication

This video provides an introduction to Maxim’s 1-Cell ModelGauge m5 EZ Fuel Gauge with 2-Level Protector and SHA-256 Authentication—the MAX17301 and MAX17311.

Introduction to the DS28C40 Deep Cover Automotive I2C Authenticator

This video provides an introduction to Maxim’s Secure Authenticator for Automotive – the DS28C40.

Introduction to the MAX31341B Low-Current, Real-Time Clock with I2C Interface and Power Management

This video provides an introduction to Maxim’s Low-Current, Real-Time Clock with I2C Interface and Power Management – the MAX31341B.

Introduction to the MAX17302 MAX17312 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication

This video provides an introduction to the MAX17302/MAX17312, a 24μA IQ stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithium-ion/polymer batteries.

[Sales Rep] Technical Training Basic 2019 Power Protection

"Technical Basic Training course presenting the basic of what system protection is, why it is needed, and the current challenges for system engineer trying to implement full system protection. This is a newer version of a previous one"

[Sales Rep] Technical Training Basic 2019 - Offset and Gain Error

Technical Basic Training course presenting the causes of Offset and Gain Errors in operational amplifiers and other devices in a typical signal chain and how to mitigate these errors through calibration.

[Sales Rep] Technical Training Basic 2019 ESD Tutorial

Technical Basic Training course presenting an overview of Electrostatic Discharge and how to protect the integrated circuits from that phenomenon.

[Sales Rep] Technical Training Basic 2019 - Frequency Synthesizer

Training course presenting an overview of Frequency Synthesizer using Phase Locked Loop method.

[Sales Rep] Technical Training Basic 2019 Understanding DAC Specifications

Technical Basic Training course explaining the key specifications of Digital to Analog converters.

[Sales Rep] Technical Training - Basic Curriculum 2019

This curriculum contains six courses: DAC Specifications, Frequency Synthesizers, ESD, Power Protection, NFC/RFID, Signal Chain Offset and Gain Errors

How to Use the MAX31342SHLD Evaluation Kit

Tawni sets up the MAX31342SHLD, which evaluates the MAX31342 low-current real-time clock (RTC). She walks through the GUI and shows some of the MAX31342SHLD’s features, including real-time monitoring and low timekeeping current.

Learn more: MAX31342SHLD ›

How to Use a Flyback Converter to Achieve Isolated Voltage Level Shifting

Teja explains how to translate a single-ended voltage at the input to a bipolar voltage at the output using an isolated flyback converter. He goes over the importance of isolation in a circuit and the circuit elements that can be used for isolation. He finishes with a demonstration of how to use the MAXREFDES1141 and the MAXREFDES1132 to achieve isolated voltage-level shifting.

Learn more: MAXREFDES1141 ›
Learn more: MAXREFDES1132 ›

How to Update the Firmware on the MAXREFDES101 Health Sensor Platform 2.0

Sankalp explains how to easily update the firmware on the MAXREFDES101 Health Sensor Platform 2.0 to quickly start programming the onboard electrocardiogram (ECG), photoplethysmography (PPG), and human body temperature sensors.

Learn more: MAXREFDES101 ›

How to Safely Demagnetize Your Inductive Load Using SafeDemag

Travis and Cynthia show how to use SafeDemag™ to safely and quickly demagnetize your inductor when using switching inductive loads. They explain inductive switching and the differences in freewheel diodes, zener clamps, active clamps, and Maxim’s SafeDemag solutions.

Learn more: MAX14912EVKIT ›

Introduction to the MAX38904A/B/C/D 2A Low Noise LDO Linear Regulator in TDFN

This video provides an introduction to Maxim's Low Noise LDO Linear Regulator in TDFN - the MAX38904A MAX38904B MAX38904C MAX38904D.

Power Protection Fundamentals

In an imperfect world, unpredictable things can happen such as power surges resulting in failing components. System protection strategies help solve these fault problems and preserve system integrity. Learn some tricks of the trade to solve power protection problems before they even occur.

Learn More: Protection and Control ›

Introduction to the MAX31342 Low Current Real Time Clock with I2C Interface

This video provides an introduction to the MAX31342 low-current, real-time clock (RTC) is a time-keeping device that provides an extremely low timekeeping current, permitting longer life from a power supply.

Micro Speaker 101

Michael explains the similarities between a micro speaker and a standard speaker, and describes its three main components - the diaphragm, coil, and magnet. He then tears down a micro speaker to show the various parts of the device including its speaker driver.
Learn more: Dynamic Speaker Management ›

What is DSM and How Does It Work?

Greg explains how Dynamic Speaker Management (DSM) Smart Amplifier technology can overdrive micro speakers safely and reliably, delivering 2.5x greater loudness and deeper bass response. Michael then demonstrates how a DSM-enabled micro speaker responds to lower frequencies and provides protection against overtemperature and over excursion using the DSM Sound Studio’s Tuning feature.
Learn more: Dynamic Speaker Management ›

Is DSM a Fit for My System?

Greg presents an overview of the speakers best suited for DSM. In this video, he explains how DSM works with the three most common types of micro speaker configurations: a speaker driver in a sealed enclosure, a bare driver, and a ported speaker.
Learn more:Dynamic Speaker Management ›

 

HSP(2) - 如何下载固件程序到MAXRFEDES100#Hsensor平台

本视频主要介绍了如何将自己的固件程序下载到MAXREFDES100# Hsensor平台上,并且利用HSP平台开发自己的项目

Introduction to the MAX32665 MAX32666 MAX32667 and MAX32668 Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

This video provides an introduction to the MAX32665-MAX32668 UB class microcontroller, which is an advanced system-on-chip featuring an Arm® Cortex®-M4 with FPU CPU for efficient computation of complex functions & algorithms.

How to Set Up the MAXREFDES117 Heart-Rate and Pulse-Oximetry Monitor with an Arduino Board

Ben demonstrates how to use the MAXREFDES117 heart-rate and pulse-oximetry reference design with an Arduino® microcontroller to read heart-rate signals and monitor SpO2 levels. He also demonstrates some common issues and how to resolve them.

Lean More: MAXREFDES117 ›

Synchronous Buck and Buck-Boost LED Drivers/DC-DC Converters

MAX25610A/MAX25610B

Automotive-grade LED drivers with integrated MOSFETs and internal current sense drive up to 3A LED.

Learn more ›

Automotive High-Voltage, HB LED Controllers

MAX25611A/B/C/D

5V to 36V VIN, up to+65V boost output, support multiple configurations for front-end lighting and other LED applications.

Learn more ›

Synchronous 5V to 60V, 4-Switch Buck-Boost LED Driver Controller

MAX25600

Provides seamless transition between buck, buck-boost, and boost modes to drive wide range of LEDs with up to 95% efficiency.

Learn more ›

[Sales Rep] FAE Technology Workshop: IO-Link Smart Sensors (PRE-WORK)_

This session was developed as pre-work for the 2016 Tech Workshop and is a simple introduction to IO-Link. Discussed are: what is IO-Link and why it is used.

[Sales Rep] IP3 Demystified

This session discusses the IP3, a common specification in RF circuitry and components. The term is defined, locations within an RF circuit where it is significant are identified, then IP3 is described in terms of transfer functions. Note – the audio has dropped out of several of the last slides.

[Sales Rep] Technical Training, Basic 2018: Pulse Oximetry_

Technical training course presenting an overview of Pulse Oximetry, PPG and their applications.

[Sales Rep] Technical Training, Basic 2019: NFC and RFID

"Technical Basic Training course presenting an overview of Near Field Communication and RFID and their applications. "

[Sales Rep] FAE Technology Workshop: hSensor Platform, Industrial & Healthcare BU

"Originally designed for Field Applications Engineers courses in this series are generally suitable for participants with a minimum level of technical knowledge, although some may require a more advanced technical background. Generally, as a result of completing this training an individual will gain a deeper and more technical understanding of the Maxim product and technology covered, enabling more effective customer interactions and engagements. This is a recorded workshop from the “FAE Technology Workshop” held on March 7-10, 2016, at the Maxim SJHQ location. Here’s the trainer’s description: Hand's on session to evaluate the hSensor platform. The issuing BU is: Industrial & Healthcare. For content related questions, contact the trainer: John DiCristina. NOTE: If you attend the FAE Technology workshop in EMEA or APAC, this topic may be covered during the live training."

[Sales Rep] Technical Training - Basic Curriculum 2019 (Part 2)

This curriculum contains six courses: DAC Specifications, Frequency Synthesizers, ESD, Power Protection, NFC/RFID, Signal Chain Offset and Gain Errors

[Sales Rep] FAE Technology Workshop: Medical Terminology, Regulatory and Standards, Industrial & Healthcare BU

"Originally designed for Field Applications Engineers courses in this series are generally suitable for participants with a minimum level of technical knowledge, although some may require a more advanced technical background. Generally, as a result of completing this training an individual will gain a deeper and more technical understanding of the Maxim product and technology covered, enabling more effective customer interactions and engagements. This is a recorded workshop from the “FAE Technology Workshop” held on March 7-10, 2016, at the Maxim SJHQ location. Here’s the trainer’s description: Understand the commonly used medical terminology and regulations guiding our customer design cycles. The issuing BU is: Industrial & Healthcare. For content related questions, contact the trainer: Larry Skrenes. NOTE: If you attend the FAE Technology workshop in EMEA or APAC, this topic may be covered during the live training."

[Sales Rep] Analog Output Branch Training

This presentation is focused on industrial analog output devices and intended for distributors. Covered are: Where analog outputs are used and their applications, design approaches, solutions from competitors and reference designs/tools available.

[Sales Rep] Maxim Experts Program, Advanced Course: Secure Authentication (2)

Maxim Experts Program course presenting an overview of security authentication based on SHA-256 as well as ECDSA and their applications.

[Sales Rep] FAE Technology Workshop: Temperature Measurement (PRE-WORK)

Please pre-load this software before taking the FAE Technology Workshop: Temperature Measurement course.

[Sales Rep] 4-Channel Analog Output Campaign Training

Overview of the devices and support tools available in support of the 4-Channel Analog Output Campaign

[Sales Rep] 4-Channel Analog Output - Design Accelerator Kit (Mandarin)

This presentation focuses on the Analog Output Design Accelerator kit. Explains what an analog output is, where it is used and options available for designing an analog output module. Finally, it is shown how Maxim’s Design Accelerator kit makes it easy to demonstrate and evaluate Maxim’s solution.

[Sales Rep] Maxim Masters, Tokyo 2017: Presentations for courses S - Z.

This material contains PDF versions of the presentations from Maxim Masters, Tokyo 2017. Presentations for courses from S-Z. It also contains any installation files needed for each course. Ensure pop-up blockers are off to allow zip file to download.

[Sales Rep] RF Solutions Update - Sept 23 2016

Product update from the RF Solutions BU. Review of the business organization and broad product categories. The focus of this update is (1) Linearizers, (2) Macro Cell, (3) Multi-Market RF (MMRF) and (4) RF Amplifiers. Key markets for each of these product types are described. Products covered include: LNA, Power Detector, PLL/VCO, Synthesizer, PLL, Gain Block, VGA, Mixers, RF Linearizer, GNSS and Tuner.

[Sales Rep] LED Drivers Update

Product update on LED driver devices. Includes an explanation of LED driver functionality and operation, and target markets. Emphasis is on MR16 and PoE lighting applications..

[Sales Rep] FAE Technology Workshop: 4-Pair Power Over Ethernet, Cloud & Data BU

"Originally designed for Field Applications Engineers courses in this series are generally suitable for participants with a minimum level of technical knowledge, although some may require a more advanced technical background. Generally, as a result of completing this training an individual will gain a deeper and more technical understanding of the Maxim product and technology covered, enabling more effective customer interactions and engagements. This is a recorded workshop from the “FAE Technology Workshop” held on March 7-10, 2016, at the Maxim SJHQ location. Here’s the trainer’s description: An advanced look into the 4PPoE technologies to serve the emerging market for higher power via POE. The issuing BU is: Communication. For content related questions, contact the trainer: Gaoling Zou. NOTE: If you attend the FAE Technology workshop in EMEA or APAC, this topic may be covered during the live training."

[Sales Rep] Technical Training – Basic Curriculum 2018 (Part 1)

This curriculum contains four courses: Pulse Oximetry, RF Linearizers, NanoPower, Low Power Microcontrollers.

[Sales Rep] Technical Training, Basic 2018 Low Power Microcontrollers_

Technical training course discussing the basics of Low Power MicroControllers, development tools and MAX32660.

[Sales Rep] LED Driver Customer Presentation (Mandarin)

Overview of Maxim LED driver products. Focus is on devices for MR16 and AR111, POE lighting and DC Lighting. Discusses design challenges, competition, measuring efficiency and Maxim solution.

Basic introduction to multiplexers which discusses the operation, uses and configurations of multiplexers.

[Sales Rep] SC2200 RF Linearizer FAE Training

Detailed introduction to the SC2200 RF Linearizer. Covers the theory of operation, differences between the SC2200 and its predecessor, performance results, applications and support tools available.

[Sales Rep] IC Device Packages

This course presents a thorough explanation of IC packaging. Topics covered include IC and packaging basics, interrelation between the device and the package, terminology and nomenclature, discussion of various package types and how to locate information on packages.

[Sales Rep] Maxim Star Products

Discussion of the Star Products and associated “One More Socket” campaign. Star products from each category listed and details are provided on one or more products from each. Sales tools are also highlighted.

[Sales Rep] RS-485 -- Half or Full Duplex? Level 1 Industrial Training

This session explains the difference between half and full duplex transceivers. Includes: explaining the RS-422 and RS-485 standards, half duplex, full duplex and what applications use RS-422 and RS-485.

[Sales Rep] Introduction to Electronic Point of Sale (EPOS) Security

Introduction to security associated with electronic point-of-sale (EPOS) terminals. Includes a simplified explanation of security principles, what is protected and various methods used to protect EPOS equipment.

[Sales Rep] MAXQ1061 Embedded Security

This session provides an update on security devices. Included are: an introduction to Maxim DeepCover security devices, IoT security essentials and the MAX1061 security co-processor.

[Sales Rep] Technical Training, Basic 2018: NanoPower_

Technical training course discussing what is nanoPower and how to achieve them by utilizing devices that are optimized for quiescent power consumption.

[Sales Rep] Electromagnetic Interference (EMI) Level 1 Industrial Training

Introduction to Electromagnetic Interference. EMI is defined, what causes EMI, how it effects integrated circuits, techniques to reduce EMI and several Maxim devices which reduce EMI.

[Sales Rep] FAE Technology Workshop Industrial System Protection, Industrial & Healthcare BU

"Originally designed for Field Applications Engineers courses in this series are generally suitable for participants with a minimum level of technical knowledge, although some may require a more advanced technical background. Generally, as a result of completing this training an individual will gain a deeper and more technical understanding of the Maxim product and technology covered, enabling more effective customer interactions and engagements. This is a recorded workshop from the “FAE Technology Workshop” held on March 7-10, 2016, at the Maxim SJHQ location. Here’s the trainer’s description: Find out how to confidently position the technical merits of Maxim’s protection ICs versus discrete and competing solutions. The issuing BU is: Industrial & Healthcare. For content related questions, contact the trainer: Sidney Chan. NOTE: If you attend the FAE Technology workshop in EMEA or APAC, this topic may be covered during the live training."

[Sales Rep] FAE Technology Workshop: Power for Medical and Fitness, Industrial & Healthcare BU

"Originally designed for Field Applications Engineers courses in this series are generally suitable for participants with a minimum level of technical knowledge, although some may require a more advanced technical background. Generally, as a result of completing this training an individual will gain a deeper and more technical understanding of the Maxim product and technology covered, enabling more effective customer interactions and engagements. This is a recorded workshop from the “FAE Technology Workshop” held on March 7-10, 2016, at the Maxim SJHQ location. Here’s the trainer’s description: A deep dive into Maxim's successful Wearable PMIC product line. The issuing BU is: Industrial & Healthcare. For content related questions, contact the trainer: Greg Steiert. NOTE: If you attend the FAE Technology workshop in EMEA or APAC, this topic may be covered during the live training."

[Sales Rep] Himalaya Buck Converter Customer Engineering Presentation

The Himalaya product line is a series of DC-to-DC power supply modules. This presentation explains the use and applications of DC-to-DC power modules, the design challenges that they solve and the advantages that Maxim’s devices offers. The use of Maxim’s EE-Sim System Power Tool to ease the design process is also presented.