回到顶部
产品详情
主要特征
应用/用途
简化框图
主要特征
- Proven PC Board Layout
- Complete Evaluation System
- Convenient Test Points Provided On-Board
- Data Logging Software
- Source Code Provided
- Fully Assembled and Tested
- User-Selected Microcontroller Module 80C32 or 68HC16
应用/用途
- 自动测试设备(ATE)
- 数据采集
- 工业控制系统
- 医疗仪器
- 机器人技术
- 电信
描述
The MAX197 evaluation system (EV system) is a complete, low-cost, 8-channel data-acquisition system consisting of a MAX197 evaluation kit (EV kit) and a Maxim 80C32 or 68HC16 microcontroller (µC) module. IBM® PC compatible software provides a handy user interface to demonstrate the MAX197's many features. Source code is provided.
The MAX197 EV kit requires a single +5V supply and includes optional input buffer amplifiers that operate with ±15V supplies.
The MAX197 EV kit and EV system evaluate both the MAX197 and the MAX199. To evaluate the MAX199, order a sample of the MAX199 along with the MAX197 EV kit.
The MAX197 EV kit requires a single +5V supply and includes optional input buffer amplifiers that operate with ±15V supplies.
The MAX197 EV kit and EV system evaluate both the MAX197 and the MAX199. To evaluate the MAX199, order a sample of the MAX199 along with the MAX197 EV kit.