回到顶部
产品详情
主要特征
应用/用途
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Stand-Alone Demo
- Proven PC Board Layout
- User Prototype Area
- Fully Assembled and Tested
- Jumper-Selectable Configuration
应用/用途
- 自动测试设备(ATE)
- 数据采集
- 工业控制系统
- 医疗仪器
- 机器人技术
- 电信
描述
The MAX196 evaluation kit (EV kit) is an assembled and tested board for prototyping designs using the MAX196 12-bit, multi-range data-acquisition system (DAS). The board includes voltage buffers for all six analog input channels, and is designed to be operated in a stand-alone demo mode using a binary LED readout. It can be adapted to a user-provided 16-bit microprocessor (µP) bus. The EV kit requires a +5V power supply for the MAX196 and ±15V power supplies for the op amps.
The MAX196 EV kit evaluates both the MAX196 and the MAX198. To evaluate the MAX198, order a free sample of the MAX198BCNI along with the MAX196 EV kit.
Maxim also offers a complete µP-based EV system for the 8-bit interface version of this device, the MAX197. Refer to the MAX197 EV kit manual.
The MAX196 EV kit evaluates both the MAX196 and the MAX198. To evaluate the MAX198, order a free sample of the MAX198BCNI along with the MAX196 EV kit.
Maxim also offers a complete µP-based EV system for the 8-bit interface version of this device, the MAX197. Refer to the MAX197 EV kit manual.
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。