回到顶部

产品详情

主要特征

应用/用途

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Proven PC Board Layout
  • Complete Source Code Provided
  • Shutdown-Mode Evaluation
  • High-Speed Serial Interface
  • Convenient Test Points Provided On-Board
  • Operates from a Single 9V to 15V DC Power Supply
  • Evaluates Both the 14-Bit MAX194 and the 16-Bit MAX195

应用/用途

  • 音频
  • 数字信号处理(DSP)
  • 工业控制
  • 医疗信号采集
  • 多变送器测量
  • 便携式仪表
  • 机器人技术
  • 振动分析

描述

The MAX194 Evaluation System (MAX194EVC16-DIP) includes the MAX194 evaluation kit and Maxim's 68HC16 module. Evaluation software supplied with the kit demonstrates the use of the MAX194 (or the MAX195) with Motorola's high-speed QSPI™ serial interface. Complete source code is included. The EV system requires an IBM® PC with a serial port and a 5 1/4" disk drive.

The stand-alone MAX194 Evaluation Kit (MAX194EVKIT-DIP) is an assembled and tested PC board that embodies the standard application circuit. Separate power, digital, and analog ground planes minimize noise. Jumpers allow several operating modes. The board generates its own interface timing signals, or can be connected to a user-provided serial interface.

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心