回到顶部
产品详情
主要特征
应用/用途
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Proven PC Board Layout
- Complete Source Code Provided
- Shutdown-Mode Evaluation
- High-Speed Serial Interface
- Convenient Test Points Provided On-Board
- Operates from a Single 9V to 15V DC Power Supply
- Evaluates Both the 14-Bit MAX194 and the 16-Bit MAX195
应用/用途
- 音频
- 数字信号处理(DSP)
- 工业控制
- 医疗信号采集
- 多变送器测量
- 便携式仪表
- 机器人技术
- 振动分析
描述
The MAX194 Evaluation System (MAX194EVC16-DIP) includes the MAX194 evaluation kit and Maxim's 68HC16 module. Evaluation software supplied with the kit demonstrates the use of the MAX194 (or the MAX195) with Motorola's high-speed QSPI™ serial interface. Complete source code is included. The EV system requires an IBM® PC with a serial port and a 5 1/4" disk drive.
The stand-alone MAX194 Evaluation Kit (MAX194EVKIT-DIP) is an assembled and tested PC board that embodies the standard application circuit. Separate power, digital, and analog ground planes minimize noise. Jumpers allow several operating modes. The board generates its own interface timing signals, or can be connected to a user-provided serial interface.
The stand-alone MAX194 Evaluation Kit (MAX194EVKIT-DIP) is an assembled and tested PC board that embodies the standard application circuit. Separate power, digital, and analog ground planes minimize noise. Jumpers allow several operating modes. The board generates its own interface timing signals, or can be connected to a user-provided serial interface.
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。