回到顶部
MAX132评估板
主要特征
- Fully Functional 18-Bit ADC
- ±5V Input Range
- Single +5V Supply Operation
- IBM-Compatible Software Included
- Complete 80C32 Code Listing Provided
应用/用途
- 电池供电应用
- 工业过程控制
- 远端数据采集
- 传感器信号测量,测试流量、温度、电压、电流、电阻、重量
描述
The MAX132 evaluation kit (EV kit) contains a fully assembled and functional printed circuit board with a MAX132 ADC, 80C32 microcontroller, MAX699 microprocessor supervisor, MAX233 RS-232 interface, and all other components needed for an 18-bit DAS. 8kB of EPROM contain the 80C32 program code, and an additional 8kB of CMOS RAM is included to store conversion results. A prototyping area of 5in² is reserved for breadboarding, signal conditioning, or other application-specific circuits.
The kit operates from a single +5V supply, and links to an IBM-compatible personal computer through an RS-232 link. Commands entered on the keyboard are sent to the EV kit board, and conversion results are returned for display. All required IBM-compatible software is included.
The kit operates from a single +5V supply, and links to an IBM-compatible personal computer through an RS-232 link. Commands entered on the keyboard are sent to the EV kit board, and conversion results are returned for display. All required IBM-compatible software is included.
简化框图
Technical Docs
数据资料 | MAX132评估板 | Aug 01, 1995 |