回到顶部
产品详情
主要特征
应用/用途
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 12-Bit Analog-to-Digital Conversion
- Six Input Channels
- 12-Bit-Wide Digital Interface
- Internal Track and Hold
- 420kHz Sampling Rate
- Internal 2.5V Reference
- Internal Clock
- Low-Power Standby Mode
- Fully Assembled Surface-Mount Board
应用/用途
- 数据采集
- 数码相机
- 能量管理
- 工业控制系统
- 病人监护
- 触摸屏
描述
The MAX1294 evaluation kit (EV kit) is assembled with a MAX1294 and the basic components necessary to evaluate the 12-bit analog-to-digital converter (ADC). Connectors for power supplies, analog inputs, and digital signals simplify connections to the device. A 40-pin header allows the user to connect a logic analyzer using a ribbon cable or the conventional miniclips. BNC connectors with 50 ohms termination provide easy connection between function generators and the analog inputs. The board layout is designed to yield 12-bit accuracy with low noise when sampling at the maximum rate of 420ksps.
The MAX1294 EV kit may also be used to evaluate the MAX1295. Request a free sample of the MAX1295BCEI when ordering the MAX1294 EV kit.
The MAX1294 EV kit may also be used to evaluate the MAX1295. Request a free sample of the MAX1295BCEI when ordering the MAX1294 EV kit.
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。