MAX1280EVC16

MAX1280评估板/评估系统


点击查看特定型号的库存状况。

说明

The MAX1280 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1280 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1280 is a high-speed, multi-channel, 12-bit data-acquisition system. Windows® 98/2000/XP-compatible software provides a handy user interface to exercise the MAX1280's features.

Order the complete EV system (MAX1280EVC16) for a comprehensive evaluation of the MAX1280 using a PC. Order the EV kit (MAX1280EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

关键特性

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

应用

  • 电池供电应用
  • 数据采集
  • 医疗仪器
  • 笔输入量化器
  • 便携式数据记录
  • 过程控制

质量和环境数据

申请可靠性报告: MAX1280EVC16 
无铅封装的锡(Sn)晶须报告

其它资源

68HC16MODULE
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料