MAX1270EVC16

MAX1270MAX1271MAX127MAX128评估板/评估系统


点击查看特定型号的库存状况。

说明

The MAX1270 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1270 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. It is designed to evaluate the MAX1270/MAX1271, a multirange, 8-channel, 12-bit data acquisition system. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1270's features.

Order the complete EV system (MAX1270EVC16) for comprehensive evaluation of the MAX1270 or MAX1271 using a personal computer. Order the EV kit (MAX1270EVKIT) if you have already purchased the µC module (68HC16MODULE-DIP) with another Maxim EV system or for custom use in other µC-based systems.

The MAX1270 EV kit can also be used to evaluate the MAX127 and MAX128.

关键特性

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 12ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

应用

  • 自动测试设备(ATE)
  • 电池供电应用
  • 数据采集
  • 工业控制系统
  • 医疗仪器
  • 机器人技术

其它资源

68HC16MODULE
申请可靠性报告: MAX1270EVC16 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料