回到顶部
产品详情
主要特征
应用/用途
简化框图
主要特征
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Data-Logging Software
- Source Code Provided
- Fully Assembled and Tested
应用/用途
- 电池供电应用
- 数据采集
- 笔输入量化器
- 便携式数据记录
- 过程控制
描述
The MAX1247 evaluation kit (EV kit) is an assembled and tested surface-mount PC board that demonstrates the 3V, 12-bit, 4-channel MAX1247 analog-to-digital converter.
The MAX1247 evaluation system (EV system) is a complete, low-cost, 4-channel data-acquisition system consisting of a MAX1247 EV kit and a Maxim 3V microcontroller (µC) module. IBM® PC-compatible software provides a handy user interface to exercise the MAX1247's features. Source code is provided.
The MAX1246 EV kit and EV system are identical to the MAX1247 EV kit and EV system except that the MAX1247 is replaced by the MAX1246, which has an internal 2.5V reference.
Order the EV system for comprehensive evaluation of the MAX1247 or MAX1246 using a personal computer. Order the EV kit if you have already purchased the 3V µC module with a previous Maxim EV system, or for custom use in other µC-based systems.
The MAX1247 evaluation system (EV system) is a complete, low-cost, 4-channel data-acquisition system consisting of a MAX1247 EV kit and a Maxim 3V microcontroller (µC) module. IBM® PC-compatible software provides a handy user interface to exercise the MAX1247's features. Source code is provided.
The MAX1246 EV kit and EV system are identical to the MAX1247 EV kit and EV system except that the MAX1247 is replaced by the MAX1246, which has an internal 2.5V reference.
Order the EV system for comprehensive evaluation of the MAX1247 or MAX1246 using a personal computer. Order the EV kit if you have already purchased the 3V µC module with a previous Maxim EV system, or for custom use in other µC-based systems.