回到顶部

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1202MAX1203评估系统 Mar 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • 3V/5V Logic Interface
  • Fully Assembled and Tested

应用/用途

  • 5V/3V混合供电系统
  • 电池供电应用
  • 数据采集
  • 高精度过程控制

描述

The MAX1202 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1202 evaluation kit (EV kit) and a Maxim 3V 68L11D microcontroller (µC) module.

The MAX1202 is a low-power, +5V, 8-channel, 12-bit analog-to-digital converter (ADC) that connects directly to 3V and 5V microprocessors (µPs). Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1202's features.

Order the EV system for comprehensive evaluation of the MAX1202 using a personal computer. Order the EV kit if you have already purchased the 68L11D µC module with a previous Maxim EV system, or for custom use in other µC-based systems.

The MAX1202 EV kit and EV system can also be used to evaluate the MAX1203. Simply order a free sample of the MAX1203BCPP along with the MAX1202 EV kit. For 3V-only applications, refer to the MAX147 data sheet.

简化框图

Technical Docs

数据资料 MAX1202MAX1203评估系统 Mar 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心