回到顶部
MAX11665评估板
主要特征
- 8MHz SPI Interface
- Windows XP, Windows Vista, and Windows 7-Compatible Software
- Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
- Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- Collects up to 1 Million Samples
- On-Board Input Buffer
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 汽车系统
- 电池供电系统
- 通信系统
- 数据采集
- 医疗仪表
- 便携式数据记录
描述
The MAX11665 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11665 12-bit, SPI™-compatible, 500ksps, analog-to-digital converter (ADC). The EV kit also includes Windows XP®, Windows Vista®, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX11665AUT+ installed in a 6-pin SOT23 package.
简化框图
Technical Docs
数据资料 | MAX11665评估板 | Jun 29, 2011 |