回到顶部

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX104MAX106MAX108评估板 Jun 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 50Ω Clock and Analog Inputs Through SMA Coaxial Connectors
  • ±250mV Input Signal Range
  • Demultiplexed Differential PECL Outputs
  • On-Board Generation of PECL Termination Voltage (PECLVTT)
  • On-Board Generation of ECL Termination Voltage (ECLVTT)
  • Separate Analog and Digital Power and Ground Connections with Optimized Four-Layer PCB
  • Square-Pin Headers for Easy Connection of Logic Analyzer to Digital Outputs
  • Fully Assembled and Tested

应用/用途

  • 自动测试设备(ATE)
  • 数字示波器
  • 数字射频/中频信号处理
  • 高速数据采集器
  • 雷达/声纳/ECM系统

描述

The MAX104/MAX106/MAX108 evaluation kits (EV kits) are designed to simplify evaluation of the devices' analog-to-digital converters (ADCs). Each EV kit contains all circuitry necessary to evaluate the dynamic performance of these ultra-high-speed converters, including the power-supply generation for the PECL termination voltage (PECLVTT). Since the design combines high-speed analog and digital circuitry, the board layout calls for special precautions and design features.

Connectors for the power supplies (VCCA/VCCI, VCCD, VCCO, VEE), SMA connectors for analog and clock inputs (VIN+, VIN-, CLK+, CLK-), and all digital PECL outputs simplify connection to the EV kit. The four-layer board layout (GETek™ material) is optimized for best dynamic performance of the MAX104 family.

The EV kits come with a MAX104/MAX106/MAX108 installed on the board with a heatsink attached for operation over the full commercial temperature range.

简化框图

Technical Docs

数据资料 MAX104MAX106MAX108评估板 Jun 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com