MAX106EVKIT

MAX104MAX106MAX108评估板


点击查看特定型号的库存状况。

说明

The MAX104/MAX106/MAX108 evaluation kits (EV kits) are designed to simplify evaluation of the devices' analog-to-digital converters (ADCs). Each EV kit contains all circuitry necessary to evaluate the dynamic performance of these ultra-high-speed converters, including the power-supply generation for the PECL termination voltage (PECLVTT). Since the design combines high-speed analog and digital circuitry, the board layout calls for special precautions and design features.

Connectors for the power supplies (VCCA/VCCI, VCCD, VCCO, VEE), SMA connectors for analog and clock inputs (VIN+, VIN-, CLK+, CLK-), and all digital PECL outputs simplify connection to the EV kit. The four-layer board layout (GETek™ material) is optimized for best dynamic performance of the MAX104 family.

The EV kits come with a MAX104/MAX106/MAX108 installed on the board with a heatsink attached for operation over the full commercial temperature range.

关键特性

  • 50Ω Clock and Analog Inputs Through SMA Coaxial Connectors
  • ±250mV Input Signal Range
  • Demultiplexed Differential PECL Outputs
  • On-Board Generation of PECL Termination Voltage (PECLVTT)
  • On-Board Generation of ECL Termination Voltage (ECLVTT)
  • Separate Analog and Digital Power and Ground Connections with Optimized Four-Layer PCB
  • Square-Pin Headers for Easy Connection of Logic Analyzer to Digital Outputs
  • Fully Assembled and Tested

应用

  • 自动测试设备(ATE)
  • 数字示波器
  • 数字射频/中频信号处理
  • 高速数据采集器
  • 雷达/声纳/ECM系统
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料