回到顶部

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX105MAX107评估板 May 01, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Two Matched 6-Bit, 800 Msps ADCs
  • 0.8Vp-p Input Signal Range
  • Demultiplexed Differential LVDS Outputs
  • Square-Pin Headers for Easy Connection of Logic Analyzer to Digital Outputs
  • Four-layer PC Board with Separate Analog and Digital Power and Ground Connections
  • Fully Assembled and Tested with MAX105 Installed

应用/用途

  • 通信系统
  • 测试仪表
  • VSAT接收器
  • 无线局域网(WLAN)

描述

The MAX105 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX105, dual channel, 6-bit (800Msps), or the MAX107, dual channel, 6-bit (400Msps) high-speed analog-to-digital converter (ADC). The MAX105 ADC is able to process differential or single-ended analog inputs. The EV kit allows the user to evaluate the ADC with either type of signals. The digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the MAX105 installed. To evaluate the MAX107, replace the MAX105 with the MAX107.

简化框图

Technical Docs

数据资料 MAX105MAX107评估板 May 01, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心