/
/
/
/
回到顶部
/content/maximintegrated/zh/products/analog/data-converters/analog-to-digital-converters


模/数转换器(ADC)
我们提供最宽泛的模/数转换器(ADC)产品供选择。我们的产品线包括在2 Msps速率下具有卓越性能的高精度模/数转换器IC和优化用于2 Gsps以上采样率的高速ADC。
我们的最新产品拥有市场领先性能,提供最快的转换速度和更低功耗。我们提供多款内置信号链的新型模/数转换IC,例如集成可编程增益放大器和高精度电压基准的ADC。
我们宽泛的ADC产品线包括高性能、高性价比方案,满足特殊应用需求,例如同步采样ADC和内置电源ADC。
特色产品
MAX11410A 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
The MAX11410 is a low-power, multichannel, 24-bit delta-sigma (Δ-Σ) ADC with features and specif...
- High Resolution and Low Noise for Signal Sources with Wide Dynamic Range
- 24-Bit Resolution
- Programmable Gain Amplifier with 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
- 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
- 3ppm Typical INL with No Missing Codes
- Optimized Features for More Efficient System Design
- 10 Analog Inputs May Be Used for Single-Ended/Fully Differential in Any Combination
- Two Dedicated/One Shared Differential Voltage Reference Inputs
- On Demand Offset and Gain Self-Calibration
- Low Power for Efficient Systems
- 2.7V to 3.6V Analog Supply Range
- 1.7V to 3.6V I/O Supply Range
- <1µA Sleep Mode
- Standard SPI-Compatible Control Interface
- Selectable Internal/External Oscillator
- Operating Temperature Range from -40°C to +125°C
- Small, 28-Pin, 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant

MAX11410 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
The MAX11410 is a low-power, multi-channel, 24-bit delta-sigma ADC with features and specificati...
- High Resolution And Low Noise For Signal Sources With Wide Dynamic Range
- 24-Bit Resolution
- Programmable Gain Amplifier With 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
- 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
- 3ppm Typical INL with No Missing Codes
- Optimized Features For More Efficient System Design
- 10 Analog Inputs May be Used for Single-Ended/Fully Differential in Any Combination
- Two Dedicated/One Shared Differential Voltage Reference Inputs
- On-Demand Offset and Gain Self-Calibration
- Low Power for Efficient Systems
- 2.7V to 3.6V Analog Supply Range
- 1.7V to 3.6V I/O Supply Range
- <1μA Sleep Mode
- Standard SPI-Compatible Control Interface
- Selectable Internal/External Oscillator
- Operating Temperature Range from -40°C to +125°C
- Small 28-Pin 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant
MAX11871 TINI互电容式触摸屏控制器SoC
TINI®产品为消费类应用提供前所未有的高集成度设计,该系列产品包括完备的片上系统(SoC)和编解码器,将多项功能集于一体,大幅降低电路板面积。 作为TINI系列的重要成员,MAX11871高...
- 极高的信噪比(SNR) (1000:1)
- 在嘈杂环境下,提供可靠的触摸检测,可优化选择工作频率
- 优异的噪声抑制,提供LCD噪声、AC-DC充电器噪声和CCFL噪声抑制
- 快速报告速率
- 帧速率可达120Hz
- 支持广泛的触摸屏
- 4.5英寸对角线,5mm厚度
- TacTouch触发触觉激励控制器
- MAX11835触觉反馈压电控制器
- 可升级固件和参数存储
- 从模式400kHz I²C
- 多电源供电
- 模拟电路供电电压:2.7V至3.6V (AVDD)
- 数字电路供电电压:1.7V至1.9V (DVDD)
- 数字I/O供电电压:DVDD至3.6V (DVDDIO)
- 低功耗
- 休眠模式(关断)—10µW (典型值)
- 有效工作模式—10mW (典型值)
- ±4kV HBM ESD保护
MAX11261 24位、6通道、16ksps、6.2nV/√Hz PGA、Δ-Σ ADC,I²C接口
MAX11261为6通道、24位、Δ-Σ ADC,可在实现优异性能的同时保持极低功耗。高达16ksps的采样率支持高精度直流测量。器件也具有64入口、片上FIFO,减轻主机处理器的负荷。MAX...
- 模拟电源
- 2.7V至3.6V
- 数字电源
- 禁止内部LDO — 1.7V至2.0V
- 使能内部LDO — 2.0V至3.6V
- 3ppm INL (典型)
- PGA
- 增益可设置为1、2、4、8、16、32、64、128
- 低噪声模式,6.2nV/√Hz噪声
- 低功耗模式,10nV/√Hz噪声
- 输入参考噪声
- PGA低噪声模式,64增益 @ 持续1ksps、0.15μVRMS
- 全差分信号和基准输入
- 8.192MHz内部系统时钟
- I2C兼容串行接口
- 支持标准模式、快速模式和增强快速模式I2C规范
- 64入口片上FIFO
- 硬件中断,支持输入监测和FIFO用途
- 可根据需要进行自校准以及系统的增益、失调校准
- 用户可编程失调、增益寄存器
- 两种关断模式(休眠和待机)
- 低功耗
- ESD等级:±2.5kV (HBM)、750V (CDM)
- -40°C至+85°C工作温度范围
- 晶圆级封装(WLP) (6 x 6焊球、0.4mm焊球间距、2.838mm x 2.838mm x 0.5mm)
MAX11270 24位、10mW、130dB SNR、64ksps Δ-Σ ADC,集成PGA
MAX11270为24位Δ-Σ ADC,具有优异的130dB SNR,10mW超低功耗。高达64ksps的采样率支持高精度直流和交流测量的采样率支持高精度交/直流测量。可保证最大4ppm积分非...
- 高分辨率,适用于宽动态范围仪器仪表
- 130dB SNR @ 1.9sps
- 112dB SNR @ 1000sps
- 20.4位无噪声分辨率 @ 1.9sps
- 17.4位无噪声分辨率 @ 1000sps
- 电池寿命较长,适用于便携应用
- 工作模式电流为2.4mA
- PGA低噪声模式电流为4.4mA
- 1µA休眠电流
- 高精度直流测量
- 1ppm INL (典型值),4ppm (最大值)
- 单电源或双电源供电,灵活的输入电压范围
- 2.7V至3.6V (单电源)或±1.8V (双电源)
- 灵活的高性能滤波器架构,简化设计
- 可编程SINC + FIR + IIR
- 线性或最小相位响应
- 可编程高通滤波器
- 可选择FIR数据率:62.5sps至8ksps
- 支持系统集成
- 低噪声PGA,增益可设置为1、2、4、8、16、32、64、128
- 信号缓冲器选项
- 3个通用I/O
- 可根据需要进行器件和系统的增益、失调校准
- 可靠的24引脚TSSOP封装

MAX1300 8通道和4通道、±3V x VREF多量程输入、串行16位ADC
MAX1300/MAX1301多量程、低功耗、16位、逐次逼近型模数转换器(ADC),采用+5V单电源供电,具有高达115ksps的吞吐量。独立的数字电源允许通过SPI/QSPI™/MICRO...
- 每个通道的输入范围可通过软件编程设置
- 单端输入范围
- 0至(3 x VREF)/2、(-3 x VREF)/2至0、0至3 x VREF、-3 x VREF至0、(±3 x VREF)/4、(±3 x VREF)/2和±3 x VREF
- 差分输入范围
- (±3 x VREF)/2、±3 x VREF和±6 x VREF
- 8路单端或4路差分模拟输入(MAX1300)
- 4路单端或2路差分模拟输入(MAX1301)
- ±16.5V过压容限输入
- 内部或外部基准
- 115ksps最大采样速率
- +5V单电源供电
- 20/24引脚TSSOP封装

MAX1301 8通道和4通道、±3V x VREF多量程输入、串行16位ADC
MAX1300/MAX1301多量程、低功耗、16位、逐次逼近型模数转换器(ADC),采用+5V单电源供电,具有高达115ksps的吞吐量。独立的数字电源允许通过SPI/QSPI™/MICRO...
- 每个通道的输入范围可通过软件编程设置
- 单端输入范围
- 0至(3 x VREF)/2、(-3 x VREF)/2至0、0至3 x VREF、-3 x VREF至0、(±3 x VREF)/4、(±3 x VREF)/2和±3 x VREF
- 差分输入范围
- (±3 x VREF)/2、±3 x VREF和±6 x VREF
- 8路单端或4路差分模拟输入(MAX1300)
- 4路单端或2路差分模拟输入(MAX1301)
- ±16.5V过压容限输入
- 内部或外部基准
- 115ksps最大采样速率
- +5V单电源供电
- 20/24引脚TSSOP封装
MAX11300 PIXI、20端口可编程混合信号I/O,带有12位ADC、12位DAC、模拟开关和GPIO
MAX11300在单片集成电路中集成PIXI™、12位、多通道模/数转换器(ADC)和12位、多通道、带缓冲数/模转换器(DAC)。器件提供20个混合信号、高压、双极性端口,可配置作为ADC模...
- 多达20路12位ADC输入,单端或差分
- ADC输入绝对电压范围
- 0V至+10V
- -5V至+5V
- -10V至0V
- 0V至+2.5V (直接ADC连接)
- 可编程采样平均,每个ADC端口均可
- 多达20路12位DAC输出,25mA电流驱动能力
- DAC输出电压范围
- 0V至+10V
- -5V至+5V
- -10V至0V
- 多达20路通用数字I/O
- GPI的输入范围为0V至+5V
- GPI的可编程门限范围为0V至+2.5V
- GPO的可编程输出范围为0V至+10V
- DAC和ADC的内部或外部电压基准
- 每个ADC配置PIXI端口可独立选择电压基准
- 内部和外部温度检测,精度为±1°C
- 相邻PIXI端口之间具有60Ω模拟开关
- +5V模拟电源
- 1.8V至5.0V兼容串行接口
- 20MHz SPI/QSPI兼容
- 小尺寸6mm x 6mm (面积共36mm2 )、40引脚TQFN封装和7mm x 7mm (面积共49mm2)、48引脚TQFP封装
MAX11905 20位、1.6Msps、低功耗、全差分SAR ADC
MAX11905为20位、1.6Msps、单通道、全差分SAR ADC,带有内部基准缓冲器。MAX11905提供优异的静态和动态性能,功耗正比于吞吐率,在同类产品中具有最佳指标。器件支持±VR...
- 高DC/AC精度提供较高的测量质量
- 20位分辨率,无失码
- 20位时,具有±6 LSB INL 和±1 LSB DNL(最大值)
- fIN = 10kHz时,提供98.3dB SNR 和 98.1dB SINAD
- -123dB THD @ fIN = 10kHz
- 高采样率SAR架构支持快速建立和采集
- 1.6Msps吞吐率,无流水线延迟
- 高度集成简化设计
- 集成基准缓冲器,VREF = 2.5V至3.6V
- ±VREF单极性、差分模拟输入量程
- 可工作在超低电源,降低功耗
- 9mW @ 1.6Msps
- 灵活的低电压供电,节约成本
- 1.8V模拟和数字电路电源
- 1.5V至3.6V数字接口电源
- 3.3V REFVDD基准缓冲器电源
- 灵活、工业标准串口和小型封装减小尺寸
- 兼容SPI/QSPI™/MICROWIRE®/DSP
- 20引脚、4mm x 4mm、TQFN封装
MAX11410A 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
The MAX11410 is a low-power, multichannel, 24-bit delta-sigma (Δ-Σ) ADC with features and specif...
- High Resolution and Low Noise for Signal Sources with Wide Dynamic Range
- 24-Bit Resolution
- Programmable Gain Amplifier with 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
- 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
- 3ppm Typical INL with No Missing Codes
- Optimized Features for More Efficient System Design
- 10 Analog Inputs May Be Used for Single-Ended/Fully Differential in Any Combination
- Two Dedicated/One Shared Differential Voltage Reference Inputs
- On Demand Offset and Gain Self-Calibration
- Low Power for Efficient Systems
- 2.7V to 3.6V Analog Supply Range
- 1.7V to 3.6V I/O Supply Range
- <1µA Sleep Mode
- Standard SPI-Compatible Control Interface
- Selectable Internal/External Oscillator
- Operating Temperature Range from -40°C to +125°C
- Small, 28-Pin, 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant

MAX11410 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
The MAX11410 is a low-power, multi-channel, 24-bit delta-sigma ADC with features and specificati...
- High Resolution And Low Noise For Signal Sources With Wide Dynamic Range
- 24-Bit Resolution
- Programmable Gain Amplifier With 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
- 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
- 3ppm Typical INL with No Missing Codes
- Optimized Features For More Efficient System Design
- 10 Analog Inputs May be Used for Single-Ended/Fully Differential in Any Combination
- Two Dedicated/One Shared Differential Voltage Reference Inputs
- On-Demand Offset and Gain Self-Calibration
- Low Power for Efficient Systems
- 2.7V to 3.6V Analog Supply Range
- 1.7V to 3.6V I/O Supply Range
- <1μA Sleep Mode
- Standard SPI-Compatible Control Interface
- Selectable Internal/External Oscillator
- Operating Temperature Range from -40°C to +125°C
- Small 28-Pin 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant
MAX11871 TINI互电容式触摸屏控制器SoC
TINI®产品为消费类应用提供前所未有的高集成度设计,该系列产品包括完备的片上系统(SoC)和编解码器,将多项功能集于一体,大幅降低电路板面积。 作为TINI系列的重要成员,MAX11871高...
- 极高的信噪比(SNR) (1000:1)
- 在嘈杂环境下,提供可靠的触摸检测,可优化选择工作频率
- 优异的噪声抑制,提供LCD噪声、AC-DC充电器噪声和CCFL噪声抑制
- 快速报告速率
- 帧速率可达120Hz
- 支持广泛的触摸屏
- 4.5英寸对角线,5mm厚度
- TacTouch触发触觉激励控制器
- MAX11835触觉反馈压电控制器
- 可升级固件和参数存储
- 从模式400kHz I²C
- 多电源供电
- 模拟电路供电电压:2.7V至3.6V (AVDD)
- 数字电路供电电压:1.7V至1.9V (DVDD)
- 数字I/O供电电压:DVDD至3.6V (DVDDIO)
- 低功耗
- 休眠模式(关断)—10µW (典型值)
- 有效工作模式—10mW (典型值)
- ±4kV HBM ESD保护
MAX11261 24位、6通道、16ksps、6.2nV/√Hz PGA、Δ-Σ ADC,I²C接口
MAX11261为6通道、24位、Δ-Σ ADC,可在实现优异性能的同时保持极低功耗。高达16ksps的采样率支持高精度直流测量。器件也具有64入口、片上FIFO,减轻主机处理器的负荷。MAX...
- 模拟电源
- 2.7V至3.6V
- 数字电源
- 禁止内部LDO — 1.7V至2.0V
- 使能内部LDO — 2.0V至3.6V
- 3ppm INL (典型)
- PGA
- 增益可设置为1、2、4、8、16、32、64、128
- 低噪声模式,6.2nV/√Hz噪声
- 低功耗模式,10nV/√Hz噪声
- 输入参考噪声
- PGA低噪声模式,64增益 @ 持续1ksps、0.15μVRMS
- 全差分信号和基准输入
- 8.192MHz内部系统时钟
- I2C兼容串行接口
- 支持标准模式、快速模式和增强快速模式I2C规范
- 64入口片上FIFO
- 硬件中断,支持输入监测和FIFO用途
- 可根据需要进行自校准以及系统的增益、失调校准
- 用户可编程失调、增益寄存器
- 两种关断模式(休眠和待机)
- 低功耗
- ESD等级:±2.5kV (HBM)、750V (CDM)
- -40°C至+85°C工作温度范围
- 晶圆级封装(WLP) (6 x 6焊球、0.4mm焊球间距、2.838mm x 2.838mm x 0.5mm)
MAX11270 24位、10mW、130dB SNR、64ksps Δ-Σ ADC,集成PGA
MAX11270为24位Δ-Σ ADC,具有优异的130dB SNR,10mW超低功耗。高达64ksps的采样率支持高精度直流和交流测量的采样率支持高精度交/直流测量。可保证最大4ppm积分非...
- 高分辨率,适用于宽动态范围仪器仪表
- 130dB SNR @ 1.9sps
- 112dB SNR @ 1000sps
- 20.4位无噪声分辨率 @ 1.9sps
- 17.4位无噪声分辨率 @ 1000sps
- 电池寿命较长,适用于便携应用
- 工作模式电流为2.4mA
- PGA低噪声模式电流为4.4mA
- 1µA休眠电流
- 高精度直流测量
- 1ppm INL (典型值),4ppm (最大值)
- 单电源或双电源供电,灵活的输入电压范围
- 2.7V至3.6V (单电源)或±1.8V (双电源)
- 灵活的高性能滤波器架构,简化设计
- 可编程SINC + FIR + IIR
- 线性或最小相位响应
- 可编程高通滤波器
- 可选择FIR数据率:62.5sps至8ksps
- 支持系统集成
- 低噪声PGA,增益可设置为1、2、4、8、16、32、64、128
- 信号缓冲器选项
- 3个通用I/O
- 可根据需要进行器件和系统的增益、失调校准
- 可靠的24引脚TSSOP封装

MAX1300 8通道和4通道、±3V x VREF多量程输入、串行16位ADC
MAX1300/MAX1301多量程、低功耗、16位、逐次逼近型模数转换器(ADC),采用+5V单电源供电,具有高达115ksps的吞吐量。独立的数字电源允许通过SPI/QSPI™/MICRO...
- 每个通道的输入范围可通过软件编程设置
- 单端输入范围
- 0至(3 x VREF)/2、(-3 x VREF)/2至0、0至3 x VREF、-3 x VREF至0、(±3 x VREF)/4、(±3 x VREF)/2和±3 x VREF
- 差分输入范围
- (±3 x VREF)/2、±3 x VREF和±6 x VREF
- 8路单端或4路差分模拟输入(MAX1300)
- 4路单端或2路差分模拟输入(MAX1301)
- ±16.5V过压容限输入
- 内部或外部基准
- 115ksps最大采样速率
- +5V单电源供电
- 20/24引脚TSSOP封装

MAX1301 8通道和4通道、±3V x VREF多量程输入、串行16位ADC
MAX1300/MAX1301多量程、低功耗、16位、逐次逼近型模数转换器(ADC),采用+5V单电源供电,具有高达115ksps的吞吐量。独立的数字电源允许通过SPI/QSPI™/MICRO...
- 每个通道的输入范围可通过软件编程设置
- 单端输入范围
- 0至(3 x VREF)/2、(-3 x VREF)/2至0、0至3 x VREF、-3 x VREF至0、(±3 x VREF)/4、(±3 x VREF)/2和±3 x VREF
- 差分输入范围
- (±3 x VREF)/2、±3 x VREF和±6 x VREF
- 8路单端或4路差分模拟输入(MAX1300)
- 4路单端或2路差分模拟输入(MAX1301)
- ±16.5V过压容限输入
- 内部或外部基准
- 115ksps最大采样速率
- +5V单电源供电
- 20/24引脚TSSOP封装
MAX11300 PIXI、20端口可编程混合信号I/O,带有12位ADC、12位DAC、模拟开关和GPIO
MAX11300在单片集成电路中集成PIXI™、12位、多通道模/数转换器(ADC)和12位、多通道、带缓冲数/模转换器(DAC)。器件提供20个混合信号、高压、双极性端口,可配置作为ADC模...
- 多达20路12位ADC输入,单端或差分
- ADC输入绝对电压范围
- 0V至+10V
- -5V至+5V
- -10V至0V
- 0V至+2.5V (直接ADC连接)
- 可编程采样平均,每个ADC端口均可
- 多达20路12位DAC输出,25mA电流驱动能力
- DAC输出电压范围
- 0V至+10V
- -5V至+5V
- -10V至0V
- 多达20路通用数字I/O
- GPI的输入范围为0V至+5V
- GPI的可编程门限范围为0V至+2.5V
- GPO的可编程输出范围为0V至+10V
- DAC和ADC的内部或外部电压基准
- 每个ADC配置PIXI端口可独立选择电压基准
- 内部和外部温度检测,精度为±1°C
- 相邻PIXI端口之间具有60Ω模拟开关
- +5V模拟电源
- 1.8V至5.0V兼容串行接口
- 20MHz SPI/QSPI兼容
- 小尺寸6mm x 6mm (面积共36mm2 )、40引脚TQFN封装和7mm x 7mm (面积共49mm2)、48引脚TQFP封装
MAX11905 20位、1.6Msps、低功耗、全差分SAR ADC
MAX11905为20位、1.6Msps、单通道、全差分SAR ADC,带有内部基准缓冲器。MAX11905提供优异的静态和动态性能,功耗正比于吞吐率,在同类产品中具有最佳指标。器件支持±VR...
- 高DC/AC精度提供较高的测量质量
- 20位分辨率,无失码
- 20位时,具有±6 LSB INL 和±1 LSB DNL(最大值)
- fIN = 10kHz时,提供98.3dB SNR 和 98.1dB SINAD
- -123dB THD @ fIN = 10kHz
- 高采样率SAR架构支持快速建立和采集
- 1.6Msps吞吐率,无流水线延迟
- 高度集成简化设计
- 集成基准缓冲器,VREF = 2.5V至3.6V
- ±VREF单极性、差分模拟输入量程
- 可工作在超低电源,降低功耗
- 9mW @ 1.6Msps
- 灵活的低电压供电,节约成本
- 1.8V模拟和数字电路电源
- 1.5V至3.6V数字接口电源
- 3.3V REFVDD基准缓冲器电源
- 灵活、工业标准串口和小型封装减小尺寸
- 兼容SPI/QSPI™/MICROWIRE®/DSP
- 20引脚、4mm x 4mm、TQFN封装