MAX31091EVKIT

Evaluation Kit for the MAX31091


点击查看特定型号的库存状况。

说明

The MAX31091 evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31091 automotive temperature range spread-spectrum EconOscillator™. The EV kit operates from a single 3.3V supply. The EV kit also provides header pins to control the dither percentage (no dither, 1%, 2%, and 4%). An SMA connector for the clock output is included to easily facilitate the connection of test equipment.

关键特性

  • Easy Evaluation of the MAX31091
  • +3.3V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

应用

  • null
  • 汽车信息终端
  • null
  • null
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料