Evaluation System for the MAX98390
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation System for the MAX98390 | Jul 23, 2020 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Complete Hardware System with Easy Setup, No Tools or Special Equipment Required
- Precharacterized Reference Microspeaker Included
- Easy-to-Use Graphical User Interfaces Software (Windows® 7/10 Compatible)
- DSM Sound Studio
- Quick Demo Using Included Speaker
- Extract: Speaker Parameter Extraction
- Tune: Full Acoustic Tuning Suite
- Evaluate: Compare Different Tunings
- MAX98390 Evaluation Software
- Complete Access to All Hardware Registers
应用/用途
- IoT Devices
- Notebook Computers
- Single Li-ion Cell Devices
- Smartphones
- Tablets
- Toys
描述
For stereo evaluation and design use a MAX98390EVSYS# board with a MAX98390-ST-AUX# stereo expansion board.
The MAX98390C/D evaluation system (EV system) eval- uates the MAX98390C or the MAX98390D boosted Class D audio amplifier with integrated Dynamic Speaker ManagementTM (DSM) IC. DSM senses the voltage and current at the load and uses patented Maxim algorithms to unlock the full potential of the speaker. The EV sys- tem comprises the MAX98390C or the MAX98390D Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), 5V power supply, reference micro- speaker, USB cable, DSM Sound Studio software, and MAX98390 evaluation software.
It is recommended that the DEV board be evaluated with the AUDINT3 board as an EV system. MAX98390C/D supports standard I2S, left-justified, and TDM digital audio interfaces, as well as I2C for control.
The AUDINT3 board provides 1.8V DVDD, USB-to-PCM, and USB-to-I2C interfaces that are needed to evaluate the DEV board, requiring only a single external power supply for VBAT. The Simplified EV System Block Diagram details the DEV board and the AUDINT3 board.
The easy-to-use DSM Sound Studio software has a simple, yet powerful graphical user interface (GUI) that breaks down the DSM design process into three basic steps: extract, tune, and evaluate. Additionally, DSM Sound Studio provides for a 7 minute quick demo to hear the DSM difference using the included reference microspeaker.
There is also the MAX98390 evaluation software that provides complete access to all hardware registers.
简化框图
Technical Docs
数据资料 | Evaluation System for the MAX98390 | Jul 23, 2020 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。