回到顶部

MAX98360DEVSYS-FCQFN

Evaluation Systems for the MAX98360A/MAX98360B/MAX98360C/MAX98360D

产品详情

主要特征

简化框图

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, +3dB, +6dB, +9dB, and +12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

应用/用途

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • ingle Li-ion Cell/5V Devices
  • IoT Devices
  • Notebook Computers
  • Smart Speakers
  • Smartphones
  • Tablets

描述

The MAX98360 evaluation systems (EV systems) are fully assembled and tested systems that evaluate the MAX98360A/B/C/D mono Class D audio amplifiers. The EV systems consist of a MAX98360 development board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The MAX98360A and MAX98360C support the standard I2S interface, and the MAX98360B and MAX98360D support standard leftjustified mode. All of the MAX98360 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface, as well as the 1.8V VDDIO supply needed to evaluate the DEV board. The MAX98360 DEV board requires one additional supply input, 2.5V to 5.5V (VDD), when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

简化框图

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心