MAX98360BEVSYS-WLP

Evaluation Kit for the MAX98360A/MAX98360B/MAX98360C/MAX98360D


点击查看特定型号的库存状况。

说明

The MAX98360 Evaluation Systems (EV Systems) are fully assembled and tested systems that evaluate the MAX98360A/B/C/D mono Class D audio amplifiers. The EV Systems consist of a MAX98360 Development Board (DEV Board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV Board be evaluated with the AUDINT3 board, as an EV System. MAX98360A and MAX98360C support the standard I2S interface, and MAX98360B and MAX98360D support standard leftjustified mode. All MAX98360 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV Board. The MAX98360 DEV Board requires one additional supply input, 2.5V–5.5V (VDD) when evaluating using the AUDINT3 board.

关键特性

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

应用

  • 照相机
  • null
  • null
  • 笔记本电脑
  • null
  • null
  • 智能电话
  • 平板电脑

质量和环境数据

申请可靠性报告: MAX98360BEVSYS-WLP 
无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX98360A
Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier

  • Simple Plug-and-Play Design
  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V

MAX98360B
Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier

  • Simple Plug-and-Play Design
  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V

MAX98360C
Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier

  • Simple Plug-and-Play Design
  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V

MAX98360D
Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier

  • Simple Plug-and-Play Design
  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V