回到顶部

Evaluation Kit for the MAX20337

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20337 Feb 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • USB Power Option
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics Through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 蜂窝电话
  • 便携式音频/视频设备
  • 便携式导航设备
  • 平板电脑

描述

The MAX20337 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX20337 beyond-the-rails SPDT analog switches. The EV kit comes with the MAX20337ENT+ installed.

The EV kit features evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristics. Input power to the EV kit is provided by a Micro-USB, type-B connector, or an external power supply.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20337 Feb 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心