MAX9060EVKIT

MAX9060MAX9061MAX9062MAX9063MAX9064MAX9065评估板


点击查看特定型号的库存状况。

说明

MAX9060–MAX9065评估板(EV kit)为完全安装并经过测试的PCB,用于评估MAX9060–MAX9064单路比较器和MAX9065窗检测比较器。MAX9060/MAX9061评估板要求采用0.9V至5.5V范围内外部基准(REF);MAX9062/MAX9063/MAX9064内置0.2V基准。MAX9065预置翻转门限为3V和4.2V。MAX9062–MAX9065的VCC供电电压范围介于1V至5.5V之间。所有评估板具有同样的-0.3V至+5.5V输入电压范围(IN)。

MAX9060–MAX9065评估板配置可用来评估4焊球UCSP™封装(已安装)以及可选择的5引脚SOT23封装(定购评估板时,从工厂申请MAX9060–MAX9065 SOT23封装的IC样片)。

关键特性

  • -0.3V至+5.5V输入电压范围
  • 0.9V至5.5V外部基准电压范围(MAX9060/MAX9061)
  • 1V至5.5V VCC电压范围(MAX9062–MAX9065)
  • 0.2V内部基准电压(MAX9062/MAX9063/MAX9064)
  • 3V和4.2V翻转门限(MAX9065)
  • 评估4焊球UCSP封装以及可选择的5引脚SOT23封装
  • 无铅并符合RoHS标准的封装
  • 完全安装并经过测试

应用

  • 蜂窝电话
  • 电子玩具
  • 笔记本电脑
  • 便携式媒体播放器
  • 便携式医疗设备
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V