回到顶部

Evaluation Kit for the MAX49140

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX49140 Aug 07, 2020

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low Power 100µA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications
  • Rail-to-Rail Input Voltage Range
  • Low, 500µV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Output Swing 300mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Small SC70 Package
  • AEC-Q100 Qualified
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 3V/5V Systems
  • Car Battery-Powered Systems
  • Line Receivers
  • Sampling Circuits
  • Threshold Detectors/Discriminators
  • Zero-Crossing Detectors

描述

The MAX49140 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX49140 30ns, rail-to-rail single supply comparator.

The MAX49140 EV kit comes with a MAX49140AXK/V+ installed that operates off a VDD supply between 2.7V and 5.5V. The MAX49140AXK/V+ is fully specified over -40°C to +125°C automotive temperature range and is AEC-Q100 qualified.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX49140 Aug 07, 2020

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com