MAX466EVKIT

MAX464MAX466评估板


点击查看特定型号的库存状况。

说明

MAX464/MAX466评估板(EV kit)简化评估MAX464和MAX466四通道缓冲视频开关。这两种IC都集成了高精度放大器和高性能视频开关。MAX464的放大器增益设置为1V/V;MAX466的放大器增益设置为2V/V。快速开关时间、低微分相位/增益误差和75Ω输出驱动器使MAX464和MAX466可理想用于所有视频产品。

关键特性

  • 100MHz单位增益带宽
  • 75Ω输出阻抗
  • 300V/µs压摆率(MAX466)
  • 20ns通道切换时间
  • 逻辑控制关闭模式:
    • 高阻输出
    • 降低功耗

应用

  • 广播级彩色信号多路复用
  • 同轴电缆线驱动器
  • RGB彩色视频重叠编辑器
  • RGB彩色视频安全系统
  • RGB医学成像
  • RGB复用
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V