回到顶部
MAX459评估板
主要特征
- 100MHz Bandwidth (MAX458)
- 90MHz Bandwidth (MAX459)
- Low Differential Gain/Phase Error
- 75Ω Output Impedance
- 300V/µs Slew Rate
- 70ns Channel Switching Time
- High-Z Amplifier Output Capability
- 16-Bit Serial and 6-Bit Parallel Address Modes
- PC-Compatible Software for Controlling Serial and Parallel Address Modes
应用/用途
- 视频编辑
- 视频安全系统
- 视频测试设备
描述
The MAX459 evaluation kit (EV kit) simplifies the evaluation of the MAX458 and MAX459 video crosspoint switches. The MAX459 is already installed and a sample MAX458 can be ordered from Maxim. Simply replace the MAX459 with the MAX458; no other changes are necessary.
The kit includes an assembled printed circuit board, a 5 1/4" program disk, and a data sheet. This manual provides easy instructions for using the EV kit. Separate sections describe driving coaxial cables, controlling serial/parallel address modes, and daisy chaining multiple EV kits.
The kit includes an assembled printed circuit board, a 5 1/4" program disk, and a data sheet. This manual provides easy instructions for using the EV kit. Separate sections describe driving coaxial cables, controlling serial/parallel address modes, and daisy chaining multiple EV kits.
简化框图
Technical Docs
数据资料 | MAX459评估板 | Aug 01, 1999 |