MAX4448EVKIT

MAX4447MAX4448MAX4449评估板


点击查看特定型号的库存状况。

说明

The MAX4447 evaluation kit (EV kit) simplifies evaluation of the MAX4447 high-speed differential line driver. The EV kit includes the MAX4447, which has a fixed gain of +2V/V, but it can also be used to evaluate the adjustable-gain MAX4448 (stable with a minimum gain of +2V/V) or the MAX4449 (stable with a minimum gain of +5V/V). To evaluate the MAX4448 or MAX4449, order a free sample of the MAX4448ESE or MAX4449ESE along with the MAX4447 EV kit.

关键特性

  • 430MHz Full-Power Bandwidth (MAX4447)
  • 6500V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

应用

  • 同轴电缆至双绞线转换器
  • 差分ADC驱动器
  • 差分线驱动器
  • 差分脉冲放大器
  • 高速差分发送器
  • 单端至差分转换器
  • 视频和射频信号处理与传输
  • xDSL应用
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V