回到顶部
Evaluation Kit for the MAX44242
主要特征
- Accommodates Multiple Op-Amp Configurations
- Rail-to-Rail Outputs
- Accommodates Easy-to-Use 0805 Components
- 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
描述
The MAX44242 evaluation kit (EV kit) provides a proven design to evaluate the MAX44242 low-input bias current, low-noise operational amplifier (op amp) in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44242AUA+ installed.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX44242 | Feb 14, 2014 |