回到顶部
产品详情
主要特征
应用/用途
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 300MHz -3dB Bandwidth
- 600V/µs Slew Rate
- Single 3.3V/5V Operation
- Rail-to-Rail Outputs
- Fully Assembled and Tested
应用/用途
- ADC接口
- 电池供电应用
- CCD成像
- 视频线驱动器
- 视频路由与切换系统
描述
The MAX4213 evaluation kit (EV kit) simplifies evaluation of the MAX4213 high-speed, single-supply amplifier with rail-to-rail outputs. The EV kit circuit demonstrates the MAX4213 in the noninverting unity-gain configuration, in either single- or dual-supply mode.
This EV kit may also be used to evaluate the MAX4215 high-speed, rail-to-rail buffer. Contact Maxim to order a free sample.
This EV kit may also be used to evaluate the MAX4215 high-speed, rail-to-rail buffer. Contact Maxim to order a free sample.
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。