回到顶部
产品详情
主要特征
应用/用途
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 350MHz -3dB Bandwidth
- 100MHz 0.1dB Gain Flatness
- 700V/µs Slew Rate
- 0.01%/0.01° Differential Gain/Phase Error
- Directly Drives 50Ω Cables
- Fully Assembled and Tested
- Low Power: 100mW
- 20ns Settling Time to 0.1%
- 20ns Channel-Switching Time
应用/用途
- 广播级视频
- 高清晰度电视(HDTV)
- 高速信号处理
- 多媒体产品
- 像素切换
- 视频交叉开关
- 视频信号多路复用
描述
The MAX4159 evaluation kit (EV kit) simplifies evaluation of the MAX4159 two-channel, 350MHz video multiplexer (mux) amplifier. The EV kit circuit demonstrates the MAX4159 in the noninverting unity-gain configuration. RF connectors (SMA) and 50Ω terminating resistors are included.
The EV kit comes with the MAX4159 installed. To evaluate the MAX4259, simply order a free sample (MAX4259ESD), replace the MAX4159 with the MAX4259 on the EV board, and change the gain-setting resistors for the desired gain. The MAX4259's minimum closed-loop gain is 2V/V (6db).
The EV kit comes with the MAX4159 installed. To evaluate the MAX4259, simply order a free sample (MAX4259ESD), replace the MAX4159 with the MAX4259 on the EV board, and change the gain-setting resistors for the desired gain. The MAX4259's minimum closed-loop gain is 2V/V (6db).
简化框图
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。