回到顶部

Evaluation Kit for the MAX40108

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX40108 Aug 06, 2020
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
  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

    应用/用途

    • Battery-Powered Devices
    • Loop-Powered Systems
    • Portable Medical Devices
    • Wearable equipment

    描述

    The MAX40108 evaluation kit (EV kit) provides a proven design to evaluate the MAX40108 precision, low-noise, low-drift dual-operational amplifier in a 6-bump wafer- level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

    The EV kit comes with a MAX40108ANT+ installed.

    简化框图

    Technical Docs

    数据资料 Evaluation Kit for the MAX40108 Aug 06, 2020